EMI Filters
FIHM Series
- Chassis Mount Filter
- Dual Stage Design
- Compact Design
- Medical Version
- 1, 3, 6, 10, 15 & 20A Rating
- 6.3 x 0.8mm Faston Terminals
- Bleed Resistor
- Shielded Metal Body
- Wide Operating Temperature Range
- 3 Year Warranty
Specifications
Dimensions
Chassis mount (1F & 2F): See datasheet
Input Voltage
0 to 264 VAC
Operating Temperature
-40 °C to +110 °C
European Safety Approvals
EN60939-2
US Safety Approvals
ANSI/UL1283
3D models
No documents yet.
Resources
No resources yet.