FFSA Series

Switched IEC inlet with line filter & single fuse holder

Combining a double pole switch, front accessible (when the mains connector is disconnected) single fuse and a filtered IEC320-C14 inlet in a compact single housing, the FFSA is designed for ITE applications.

When fitted to mains powered equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.

Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.

Features

  • IEC320-C14 filtered inlet
  • Single fuse
  • Input switch
  • Screw mount
  • Compact design
  • ITE versions
  • Voltage range 0 to 250VAC
  • Current rating 1, 2, 4, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
Image Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FFSAS01BFR 1 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FFSAS02BFR 2 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FFSAS04BFR 4 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FFSAS06BFR 6 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FFSAS10BFR 10 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
No resources yet.