XP Power
FDMM Series

FDMM Series

IEC inlet with line filter & single fuse holder for medical equipment applications

The FDMM has an IEC320-C14 inlet with a front accessible (when the mains connector is disconnected) dual fuse holder, combined with a low earth leakage medical IEC inlet filter in a compact single housing. It is suitable for mains powered medical equipment where dual fusing and low earth leakage current is required.

Providing excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.

Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.

Features

  • IEC320-C14 filtered inlet
  • Dual fuse
  • Screw mount
  • Compact design
  • Medical application
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
Model numberRated currentRated voltageMountingFilter stagesActions
1A0 - 250VACPanel MountSingle
3A0 - 250VACPanel MountSingle
6A0 - 250VACPanel MountSingle
10A0 - 250VACPanel MountSingle