AG Series

High Voltage DC-DC

AG Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature, Low Profile, SMT
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
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
AG AG01N-12T 1 W 6 to 100 V 0.7 to 12 VDC Proportional
AG AG01P-24 1 W 3 to 100 V 0.7 to 24 VDC Proportional
AG AG01P-5 1 W 14 to 100 V 0.7 to 5 VDC Proportional
AG AG025P-12 1 W 15 to 250 V 0.7 to 12 VDC Proportional
AG AG02N-5T 1 W 28 to 200 V 0.7 to 5 VDC Proportional
AG AG02P-5 1 W 28 to 200 V 0.7 to 5 VDC Proportional
AG AG03P-12 1 W 18 to 300 V 0.7 to 12 VDC Proportional
AG AG03P-5 1 W 42 to 300 V 0.7 to 5 VDC Proportional
AG AG04P-5 1 W 56 to 400 V 0.7 to 5 VDC Proportional
AG AG05P-12 1 W 29 to 500 V 0.7 to 12 VDC Proportional
AG AG05P-5 1 W 70 to 500 V 0.7 to 5 VDC Proportional
AG AG06P-5 1 W 84 to 600 V 0.7 to 5 VDC Proportional
AG AG07N-24T 1 W 20 to 700 V 0.7 to 24 VDC Proportional
AG AG10N-5 1 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
AG AG10P-12 1 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
AG AG10P-5 1 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
AG AG12N-5 1 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
AG AG12P-5 1 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
AG AG15P-5 1 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
AG AG20N-12 1 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
AG AG20N-5 1 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
AG AG20P-5 1 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
AG AG30N-12 1 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
AG AG30N-5 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AG AG30N-5T 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AG AG30P-12 1 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
AG AG30P-24T 1 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
AG AG30P-5T 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AG AG30P-5 1 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
AG AG40P-5 1 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
AG AG40P-5T 1 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
AG AG50P-5 1 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
AG AG60N-5 1 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
AG AG60P-5 1 W 0.84 to 6 kV 0.7 to 5 VDC Proportional

Specifications


Dimensions

AG01-AG20 (100V-2kV) : 0.92 x 0.45 x x 0.25 in (23.37 x 11.43 x 6.35 mm) AG30-AG50 (3kV-5kV): 1.13 x 0.45 x 0.25 in (28.70 x 11.43 x 6.35 mm) AG60 (6kV): 1.32 x 0.45 x 0.25 in (33.53 x 11.43 x 6.35 mm)

Input Voltage

5 VDC, 12 VDC or 24 VDC (up to 3kV)

Operating Temperature

-25 °C to +75 °C Standard (-55 °C to 105 °C Extended) - CASE

Isolation

Input to Output Galvanic Isolation < ± 500V BIAS on pin 4

Worldwide Safety Approvals

IEC 60950-1

European Safety Approvals

EN60950-1:2006+A1+A11+A12

US Safety Approvals

UL/UL 60950-1, CSA C22.2 NO. 60950-1-07

Resources


No resourcess yet.