Search results
AKM90
- Regulated single outputs 12V to 48VDC
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- Medical (2 x MOPP) & ITE approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- 3 year warranty
ALM65
Regulated single outputs 12V to 48VDC
Medical & ITE safety approvals
Energy efficiency level VI
4th edition medical EMC
IP32 environmental rating
Class I & class II versions
<0.21W standby power
0°C to +60°C operation
Low earth leakage current
3 year warranty
TR20
- 3 pin switching regulator
- Regulated single outputs from 1.2 to 15VDC
- Wide input range to 36VDC
- SIP3 package
- Non isolated
- High efficiency to 96%
- Class B conducted & radiated emissions
- Short circuit protection
- Low 1mA standby input current
- -40°C to +100°C operation
- 3 year warranty
TR10
- Non-isolated 1.0A switching regulator
- Regulated single outputs 3.3 & 5.0VDC
- Input range up to 28VDC
- SIP3 package
- Low 1.5mA standby input current
- Efficiency to 93%
- Class B conducted & radiated emissions
- -40°C to +85°C operating temperature
- Full load to 60°C ambient
- 3 year warranty
TR05
- Non-isolated 0.5A switching regulator
- Regulated outputs 3.3 to 15VDC
- Wide input range
- SIP3 compatible with LM78MXX
- Efficiency up to 94%
- Continuous short-circuit protection
- -40 °C to +85 °C operating temperature
- 3 year warranty
MTF50
- 50W baseplate cooled
- Active surge protection & EMC filter
- Output voltage tracks input voltage & clamps >50VDC
- Input voltage range 10V to 40VDC
- Remote inhibit
- MIL-STD-1275A MIL-STD-461 immunity
- MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
- MIL-STD-461 & DEF-STAN-59-411 EMC emissions
- MIL-STD-810G shock & vibration
- -55°C to +100°C operating temperature (baseplate)
- 3 Year Warranty
AHM250
- Regulated single outputs 12V to 48VDC
- Medical & ITE approvals
- Energy efficiency level V, CEC2008 & EISA 2007
- <0.5W no load input power
- Class I
- Very high efficiency
- IP22 environmental rating
- 3 year warranty
VET36
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Low cost
VET30
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0 V to 24.0VDC
- Class II construction
- Low cost
VET24
- Energy efficiency level VI
- European CoC tier 2
- Universal input
- Output voltages from 12.0V to 24.0VDC
- Class II construction
- Low cost