Search results

Search results for 'e' (566)

AQM250

  • Regulated single outputs 12V to 48VDC
  • Medical safety approvals
  • Home healthcare approval
  • 4th edition medical EMC
  • IP22 environmental rating
  • Class I & Class II versions
  • Energy efficiency level VI & EU CoC tier 2 compliant
  • Low earth leakage current
  • <0.15W standby power
  • 0°C to +60°C operation
  • 3 year warranty
More info

AQM200

  • Regulated single outputs 12V to 48VDC
  • Medical safety approvals
  • Home healthcare approval
  • 4th edition medical EMC
  • IP22 environmental rating
  • Class I & Class II versions
  • Energy efficiency level VI & EU CoC tier 2 compliant
  • Low earth leakage current
  • <0.15W standby power
  • 0°C to +60°C operation
  • 3 year warranty
More info

AEJ100

  • Regulated single outputs 12V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Universal input

  • Active power factor correction

  • <0.15W standby power

  • -30°C to +65°C operation

  • 3 year warranty

More info

FT

  • Output voltages 0-1kVDC to 0-60kVDC

  • Single phase 90VAC to 264VAC input

  • 1U 19" rack mount

  • 0 to 100% programmable voltage and current

  • Voltage and current monitoring

  • Low ripple <0.025% RMS of rated voltage at full load

  • Short circuit, arc quench, arc count, overload & thermal protection

  • Analog & RS232 digital control. Ethernet optional

  • CE marked for EMC, low voltage (LVD) & ROHS directives

  • 3 year warranty

More info

MTH100

  • Output current 10A
  • Input voltage 10V to 40VDC
  • Output voltage = Vcap - 0.8V (during hold-up)
  • Designed for extended hold up applications
  • 80% less hold up capacitance required
  • Reduces system size and weight
  • User programmable
  • Input DC fail programming
  • Input DC fail detect
  • -40°C to +100°C operating temperature
  • 3 year warranty
More info

VES300

  • Regulated single outputs 19V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • China Compulsory Certification (CCC) Qualified

  • High power density

  • 0.15W standby power

  • -10°C to +60°C operating temperature

  • 1 year warranty

More info

VES255

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • China Compulsory Certification (CCC) qualified
  • High power density
  • Single Outputs from 19V to 48VDC
  • <0.15 W standby power
  • -10°C to 60°C operating temperature
  • Low cost
More info

VEC65

  • Regulated single outputs 12V to 24VDC

  • Energy efficiency level VI

  • CoC tier 2

  • Limited power source approved

  • <0.15W standby power

  • Optional inlet connector

  • China compulsory certfication (CCC) qualified

  • 0°C to +60°C operation

  • High power density

  • 1 year warranty

More info

AHE220

  • Energy Efficiency Level VI
  • <0.21W Standby Power
  • 0°C to 60°C Operation
  • High Power Density
  • Low Earth Leakage Current
  • ITE Safety Approvals
  • 3 Year Warranty
More info

GX

  • Output voltages 0-1kVDC to 0-100kVDC

  • Parallelable up to 200kW

  • 11U 19" rack mount

  • 0 to 100% programmable voltage & current

  • RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.1% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • 3 phase 480VAC input standard 380/415VAC options

  • Efficiency >80%

  • Air insulated

  • Short circuit, arc & overload protection 

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info