Search results
fleXPower
600W to 2.5kW high line 400W to 1.5kW low line fan cooled
Configurable for fast time to market
10/12/14/20 slot models
Output modules 3V3 to 60VDC
Module power up to 750W
Input range 85 to 264VAC
Flexible series & parallel capability
Medical (2 x MOPP), ITE & industrial versions
SEMI F47 compliant
Fan speed control
-20°C to +70°C operating temperature
3 year warranty
JWL40
Regulated single outputs 3.3 to 24VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 11.0mm profile
1.5kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +105°C operating temperature
Full power to +40°C
3 year warranty
IEU03
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP8 package
1.5kVDC isolation
Class A conducted & radiated emissions
-40°C to +95°C operating temperature
Full power to +70°C
3 year warranty
IEU02
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP8 package
1.5kVDC isolation
Class A conducted & radiated emissions
-40°C to +95°C operating temperature
Full power to +70°C
3 year warranty
QSB15048W
- Regulated single outputs 12V to 48VDC
- 8:1 input range 9V to 75VDC
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
fleXPower-XTL30
- 3.0kW fan cooled
- Configurable for fast time to market
- Slots for up to 10 output modules
- Output modules 3V3 to 60VDC
- Module power up to 750W
- 3 phase input range 180 to 264VAC
- Flexible series & parallel capability
- ITE & industrial or medical (2 x MOPP) versions
- SEMI F47 compliant
- Optional fan speed control
- Reverse air option - no derating
- 5V 1A standby
- -20°C to +70°C operating temperature
- 3 year warranty
fleXPower-XTL15
- 1.5kW fan cooled
- Configurable for fast time to market
- Slots for up to 7 output modules
- Output modules 3V3 to 60VDC
- Module power up to 750W
- 3 phase input range 180 to 264VAC
- Flexible series & parallel capability
- ITE & industrial or medical (2 x MOPP) versions
- SEMI F47 compliant
- Optional fan speed control
- Reverse air option - no derating
- 5V 1A standby
- -20°C to +70°C operating temperature
- 3 year warranty
flexpower-XT16
1.6kW fan cooled
Configurable for fast time to market
Slots for up to 7 output modules
Output modules 3V3 to 60VDC
Module power up to 750W
3 phase input range 342 to 528VAC
Flexible series & parallel capability
ITE & industrial or medical (2 x MOPP) versions
SEMI F47 compliant
Fan speed control
Reverse air option - no derating
5V 1A standby
-20°C to +70°C operating temperature
3 year warranty
JHM06
Regulated single & dual outputs
1.5:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±12 & ±15VDC
DIP24 package
International medical safety approvals
3.0kVAC reinforced isolation
2μA patient leakage current
EN55011 Class A with no external components
-20°C to +100°C operating temperature
Full power to +60°C
3 year warranty
JHM03
Regulated single & dual outputs
1.5:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±12 & ±15VDC
DIP24 package
International medical safety approvals
3.0kVAC reinforced isolation
2μA patient leakage current
EN55011 Class A with no external components
-20°C to +100°C operating temperature
Full power to +60°C
3 year warranty