Search results
ICH50
- Regulated single outputs 3.3 to 24VDC
- 2:1 & 4:1 input ranges
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- 3 year warranty
JWL50
Regulated single outputs 3.3 to 24VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11mm profile
1.5kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +105°C operating temperature
Full power to +46°C
3 year warranty
JTM20
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 10.1mm profile
Output Trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +66°C
3 year warranty
DDC40
- Regulated single outputs from 5 to 24VDC
- 3:1 DC input range 10 to 32VDC
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- Remote On/Off
- DC On & DC Low LED indicators
- -40°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
DDC30
- 4:1 DC input range 10V to 36VDC
- 5V to 24VDC output
- Low profile design
- Remote On/Off
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- High efficiency – up to 85%
- Ambient operation from -40°C to +70°C
- 3 year warranty
DDC15
- 4:1 DC input range 9V to 36VDC
- 3.3V to 24VDC outputs
- Low profile design
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- High efficiency – up to 85%
- Ambient operation from -40°C to +70°C
- 3 year warranty
ITA
- Semi-regulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- -40°C to +105°C operation
- Full load to 95°C ambient
- 3 year warranty
ITB
- Semi-regulated single output
- ±10% input range
- Single outputs 5.0 to 15VDC
- SIP7 package
- 1.5kVDC isolation
- Class B conducted & radiated emissions
- -40°C to +105°C operation
- Full load to 95°C
- 3 year warranty
DNR240TS
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty
DNR120TS
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty