Search results

Search results for 'e' (566)

HPV10K0

  • Output voltages 0-60kVDC to 0-200kVDC
  • Potential free analog interface  
  • Key switch for mains supply On/Off 
  • HV On/Off - buttons with LED indication 
  • Safety interlock for cabinet doors provides fast shutdown protection  
  • LED indication for ‘Mains on’, ‘Arc’, Overload’, ‘Lock’, optional ‘Remote control’ 
  • Output resistor to limit arcing current to 50 x nominal value 
  • Current limiting short circuit protection 

 

More info

HPV6K0

  • Output voltages 0-60kVDC to 0-200kVDC
  • Potential free analog interface
  • Key switch for mains supply On/Off 
  • HV On/Off - buttons with LED indication 
  • Safety interlock for cabinet doors provides fast shutdown protection  
  • LED indication for ‘Mains on’, ‘Arc’, Overload’, ‘Lock’, optional ‘Remote control’ 
  • Output resistor to limit arcing current to 50 x nominal value 
  • Current limiting short circuit protection 
More info

SH

  • Outputs 0-1kV to 0-100kV DC

  • 10U 19" (8kW), 2 x 10U 19" (16kW) rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • 3 phase 208VAC input standard

  • Output voltage & current regulated

  • Voltage & current monitor outputs

  • Short circuit, arc & overload protection

  • Efficiency >85%

  • Low ripple <0.25% RMS of rated voltage at full load

  • Air insulated

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info

CB

  • Output voltage 0 to 10kVDC

  • Positive or negative

  • 0 to 100% programmable

  • Precision regulated

  • Voltage and current monitors

  • Calibration trim-pot

  • Input voltage 12VDC

  • Low noise, quasi-sinewave resonant oscillator

  • Steel case with isolated case ground

  • MTBF>2.6Mhrs

  • 3 year warrranty

More info

LQ

  • Output voltages 0-1kVDC to 0-12kVDC

  • Parallelable to 50kW

  • 5U 19" rack mount

  • 0 to 100% programmable voltage & current

  • Local, analog, RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.1% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • 3 phase 208VAC input standard, 200/380/415/480VAC options

  • Efficiency >85%

  • Air insulated

  • Short circuit, arc & overload protection 

  • -20°C to +40°C operating temperature

  • 3 year warranty

More info

HPL5K0

  • 5kW fan cooled

  • 3 Phase 180 to 264VAC input – 3 wire & earth

  • Nominal output voltages 48/60/100/200VDC

  • Programmable output voltage (0-105%)

  • Programmable output current (0-110%)

  • Constant voltage & constant current operation

  • High efficiency – up to 93%

  • User defined signals, controls & alarms

  • Graphical User interface (GUI)

  • Parallel operation

  • Analog & digital Interfaces

  • Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI

  • Medical, industrial & ITE safety agency approvals

  • SEMI F47 compliant

  • 3 year warranty

More info

ICZ09

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP8 package
  • 1.6kVDC isolation
  • Remote On/Off
  • No minimum load
  • -40°C to +85°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

SIP

  • Output voltages +25V to +90VDC (SIP90)
  • Output voltages +25V to +100VDC (SIP100)
  • Regulated programmable precision output voltage
  • Input voltage +3V to +6.7VDC (SIP90)
  • Input voltage +4V to +6.7VDC (SIP100)
  • Programming voltage 0 to +5VDC
  • Linear voltage programming
  • TTL compatible disable pin
  • Low ripple <10mV
  • Epoxy coated SIP package
  • Ultra-thin package (0.16in/4.1mm)
  • -20°C to +70°C operating temperature 
  • 3 year warranty
More info

JSE08

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±12 & ±15VDC
  • DIP16 metal case
  • 1.5kVDC isolation
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +70°C
  • 3 year warranty
More info

MHP1000

  • 1kW fan cooled
  • 240.9 x 149.8mm footprint, 61.0mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 80 to 264VAC
  • Medical safety approvals
  • Rugged construction
  • Variable fan speed for noise reduction
  • AC OK, remote On/Off and active current share
  • Screw terminals
  • 5VDC 0.5A standby
  • -20°C to +70°C operation
  • 3 year warranty
More info