Search results
JTR10
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
JHM30
Regulated single & dual outputs from 5 to 30VDC
2:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±5.0 & ±15VDC
Single outputs trimmable ±10%
50.8 x 25.4mm (2” x 1”) PCB mount package
IEC60601-1 medical safety agency approvals
4kVAC reinforced isolation
2 x MOPP @250VAC working voltage
2μA patient leakage current
EN55011 class A with no external components
Short circuit, overload & overvoltage protection
-40°C to +80°C operating temperature
3 year warranty
QSB300
- Regulated single outputs 5V to 48VDC
- 4:1 input ranges 9V to 36VDC & 18V to 75VDC
- Baseplate cooled ½ brick package
- 350W peak power for 3s
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
ICH150
- Regulated single outputs 5 to 24VDC
- 2:1 input ranges
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- 3 year warranty
SHP1000
- 1.2kW high line 1kW low line fan cooled
- 9.55” x 5.9” footprint, 2.4” profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Rugged construction
- Variable fan speed for noise reduction
- AC OK, remote On/Off and active current share
- Screw terminals
- 5V 0.2A standby
- -20°C to +70°C operation
- 3 year warranty
LH
Output voltages 0-1kVDC to 0-150kVDC
Parallelable up to 40kW
6U 19" rack mount
0 to 100% programmable voltage & current
Local, analog, RS232/USB digital control. Ethernet is optional
Output voltage & current regulated
Low ripple <0.05% RMS of rated voltage at full load
Voltage & current monitor outputs
3 phase 208VAC input standard, 200VAC, 400VAC optional
Efficiency >85%
Air insulated
Short circuit, arc & overload protection
0°C to +40°C operating temperature
3 year warranty
HPV60K0
- Output voltages 0-60kVDC to 0-200kVDC
- Potential free analog interface
- Key switch for mains supply On/Off
- HV On/Off - buttons with LED indication
- Safety interlock for cabinet doors provides fast shutdown protection
- LED indication for ‘Mains on’, ‘Arc’, Overload’, ‘Lock’, optional ‘Remote control’
- Output resistor to limit arcing current to 50 x nominal value
- Current limiting short circuit protection
HPV45K0
- Output voltages 0-60kVDC to 0-200kVDC
- Potential free analog interface
- Key switch for mains supply On/Off
- HV On/Off - buttons with LED indication
- Safety interlock for cabinet doors provides fast shutdown protection
- LED indication for ‘Mains on’, ‘Arc’, Overload’, ‘Lock’, optional ‘Remote control’
- Output resistor to limit arcing current to 50 x nominal value
- Current limiting short circuit protection
HPV30K0
- Output voltages 0-60kVDC to 0-200kVDC
- Potential free analog interface
- Key switch for mains supply On/Off
- HV On/Off - buttons with LED indication
- Safety interlock for cabinet doors provides fast shutdown protection
- LED indication for ‘Mains on’, ‘Arc’, Overload’, ‘Lock’, optional ‘Remote control’
- Output resistor to limit arcing current to 50 x nominal value
- Current limiting short circuit protection
HPV15K0
- Output voltages 0-60kVDC to 0-200kVDC
- Potential free analog interface
- Key switch for mains supply On/Off
- HV On/Off - buttons with LED indication
- Safety interlock for cabinet doors provides fast shutdown protection
- LED indication for ‘Mains on’, ‘Arc’, Overload’, ‘Lock’, optional ‘Remote control’
- Output resistor to limit arcing current to 50 x nominal value
- Current limiting short circuit protection