Search results
ECP180
- 180W fan cooled 120W convection cooled
- 101.6 x 50.8 mm (4” x 2”) footprint, 25.4mm profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 94%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II applications
- <0.5W no load input power
- 12VDC/0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECP150
- 100W convection cooled
- 150W forced air cooled
- 2” x 4” footprint
- Single outputs from 12V to 48VDC
- Built-in fan supply
- <0.5W no load input power
- 3 year warranty
ECP130
- 130W fan cooled 100W convection cooled
- 76.2 x 50.8mm (3” x 2”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 95%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECM140
- 120/148 W Convection/Forced cooled Ratings
- Class I & Class II Construction
- Remote Sense
- 5 V Standby Option
- Remote On/Off & Power OK Signals Option
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
ECF40
- 40W convection cooled
- 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
- Regulated single outputs 12 to 48VDC
- Input range 80 to 264VAC
- Medical (2 x MOPP) & ITE approvals
- Class I & Class II installations
- Less than 0.15W no load input power
- 3 year warranty
ECE80
80W convection cooled
91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile
Regulated single outputs 12 to 48VDC
Input range 85 to 264VAC
Encapsulated PCB or chassis/DIN rail mount package
Peak load capability
4.0kVAC input to output isolation
No external components required
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECE60
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECC100
- 100W baseplate cooled
- High efficiency resonant topology
- 5V standby output
- Remote On/Off & power OK signal
- Screw terminals available
- -40°C to +75°C operation
- 3 year warranty
AEK15
- Energy efficiency level VI
- European CoC tier 2
- Universal Input
- <0.075W standby power
- Single outputs 5V to 48VDC
- 0°C to 60°C operation
- 3 year arranty
AQM300
- Regulated single outputs 12V to 48VDC
- Medical safety approvals
- Home healthcare approval
- 4th edition medical EMC
- IP22 environmental rating
- Class I & Class II versions
- Energy efficiency level VI & EU CoC tier 2 compliant
- Low earth leakage current
- <0.4W standby power
- 0°C to +60°C operation
- 3 year warranty