Search results
HCK200
Designed for HV capacitor conditioning & charging
Output voltages 0-2kVDC to 0-65kVDC
Single phase AC input
Continuous operation at full rated power
Multi-function control panel with user friendly interface
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage and current control with digital display
Set-point display via push-button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Adjustable overvoltage limit
Short circuit & arc protection
2 year warranty
HCK100
Designed for HV capacitor conditioning & charging
Output voltages 0-2kVDC to 0-65kVDC
Single phase AC input
Continuous operation at full rated power
Multi-function control panel with user friendly interface
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage and current control with digital display
Set-point display via push-button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Adjustable overvoltage limit
Short circuit & arc protection
2 year warranty
HPA1K5
1.5kW fan cooled
Single phase input 90 to 264VAC
Nominal output voltages 24/36/48/60VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Low profile 1U module
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User Interface (GUI)
Parallel operation
Analog & digital interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
JTK20
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 9.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JTK30
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 10.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
WBQ
Output voltages 0-15kVDC to 0-100kVDC
Positive or negative polarity
10kW output, parallelable up to 100kW+
3U 19" rack mount
3 phase 208VAC input; 400VAC optional
0 to 100% programmable voltage & current
Output voltage & current regulated
Voltage & current monitoring & diagnostics
Analog & digital control via CAN; EtherCAT optional
Graphical user interface (GUI)
Efficiency >90%
Low ripple
Short circuit, arc quench, arc count, overload & thermal protection
UKCA and CE marked for EMC, low voltage (LVD) & RoHS directives
3 year warranty
JTL30
- Regulated single outputs 5 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- Regulated triple outputs +3 or +5 with ±12 & ±15VDC
- 4:1 input range
- 50.8 x 25.4mm (2” x 1”) footprint, 10.16mm profile
- Output trim ±10% (single O/P)
- 1.6kVDC isolation
- Remote On/Off
- Optional heatsink
- -40°C to +75°C operating temperature
- Full power to +50°C
- 3 year warranty
DRC100
- 100W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 90%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty
DRC60
- 60W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 91%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty
DRC30
- 30W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 90%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty