Search results
FHSA
- Chassis mount filter
- Single stage
- Compact design
- ITE version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
FLXPro
1kW low line to 1.3kW high line fan cooled
4 selectable outputs from 9VDC to 66VDC
Wide output adjustment range
Input range 85 to 264VAC
Up to 23.2W/in³ power density
Medical (2 x MOPP) & ITE approvals
Fully digital architecture incorporating iPSU Intelligent Power technology
Intuitive UI for configuration, monitoring and control
Intelligent configurable fan speed
Efficiency up to 93%
SEMI F47 compliant
Full power up to +50°C
3 year warranty
G
- Output voltages up to 6kVDC
- Reversible positive or negative polarity
- Dual output versions
- Isolated output voltage proportional to input voltage
- Input voltage 0.7VDC to 12VDC
- Low turn on voltage: <0.7VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- General purpose, cost effective
- MTBF>2.29Mhrs
- 3 year warranty
FIHA
- Chassis mount filter
- Dual stage
- Compact design
- ITE Version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
MTC150
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC75
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC50
- Regulated single outputs 3.3V to 28VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC35
- Regulated single outputs 3.3V to 28VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC30
- Regulated single outputs 3.3V to 28VDC
- Regulated dual output ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available on certain models
- 3 year warranty
MTC15
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available on certain models
- 3 year warranty