Search results
A
- Output voltages up to 6kVDC
- Positive or negative outputs
- Isolated output voltage proportional to input voltage
- Input voltage 5V, 12V & 24VDC
- Low turn on voltage: <0.7VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- Ultra-miniature, low profile
- MTBF>1.8Mhrs
- 3 year warranty
FL
Output volatges 0-750VDC to 0-1.5kVDC
Floating output
1U 19" rack mount
RS232/USB control & monitor are standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Field strappable parallel operation
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty
RBT05
- Non isolated 0.5A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 96%
- EN62368-1 safety approval
- Continuous short circuit protection
- -40˚C to +85˚C operating temperature
- 3 year warranty
MCE40
40W convection cooled
87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 88%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty
PBR650
- 600/650W fan cooled 500/550W convection cooled
- 203.2 x 101.6mm footprint, 65.5mm profile
- Regulated single outputs 12V to 57VDC
- Input range 80 to 264VAC
- Medical (BF) safety approvals
- Class B conducted & radiated emissions
- AC OK, inhibit & remote sense
- 5VDC 0.2A standby
- -10°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
CCR300
300W fan cooled 250W conduction cooled
160W convection cooled
Single outputs 12 to 54VDC
Input range 85 to 264VAC
104.0 x 57.9 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.3W no load input power
-40°C to +80°C operation
3 year warranty
MCE10
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 84%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
MCE03
- Regulated single outputs 3.3V to 48VDC
- Input range 80 to 264VAC
- Encapsulated or open frame formats
- High efficiency, up to 81%
- 4kVAC input to output isolation
- Class B conducted and radiated emissions
- IEC 60601-1 medical safety agency approvals, 2 x MOPP
- IEC class II insulation rating
- Overvoltage, overload and short circuit protection
- -25°C to +70°C operating temperature
- 3 year warranty
IZB03
- Regulated single output
- 2:1 input range
- Single outputs 3.3 to 24VDC
- SIP8 package
- 1.5 kVDC functional isolation, optional 3kVDC
- Continuous short circuit protection
- Class B conducted & radiated emissions
- Remote On/Off
- -40˚C to +85˚C operating temperature
- 3 year warranty
VCB60
- 60W convection cooled
- 101.6 x 50.8mm (4” x 2") footprint, 25.6mm profile
- Regulated single outputs 5V to 54VDC
- Wide input range of 90 to 305VAC
- Up to 277VAC nominal input voltage
- Overvoltage category III
- ITE & household appliance approvals
- Class B conducted and radiated emissions
- Immunity to the latest EN55035 standard
- Low no-load power consumption <0.3W
- Typically 90% efficiency
- -10°C to +60°C operating ambient
- 1 year warranty