Search results
EML30
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Medical (2 x MOPP) approvals
- 3.0kVAC input to output isolation
- Class II construction
- Peak load capability
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EML15
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Medical (2 x MOPP) approvals
- 3.0kVAC input to output isolation
- Class II construction
- Peak load capability
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
EME05
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Medical approvals (2 x MOPP)
- Class II
- Peak load capability
- No external components required
- 3 year warranty
EMA212
- High Power Density - 10.6 W/cubic in
- Industry Standard 3 x 5 Footprint
- Up to 90% Efficiency
- 5 V Standby & 12 V Fan Outputs
- Remote On/Off & Power Good Signal
- 48 VDC Input Version Available (DMA212)
- 3 Year Warranty
EJ
0-1kV through 0-60kV output models
Single phase AC input
2U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Voltage & current monitor outputs
Efficiency >85%
Low ripple <0.03% RMS of rated voltage at full load
CE marked for EMC, low voltage (LVD) & RoHS directives
Air Insulated
Short circuit, arc & overload protection
Operating temperature: -20°C to +40°C
3 year warranty
ECP60
- 60W convection cooled
- 4” x 2” footprint open frame, 1.2” profile
- Regulated dual & triple outputs
- Input range 85 to 264VAC
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- Remote sense
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECP40
- 40W convection cooled
- 3” x 2” footprint, 0.9” profile
- Regulated single, dual & triple outputs
- Input range 85 to 264VAC
- Peak load capability
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- Remote sense
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECP225-A
225W fan cooled 150W convection cooled
127.0 x 76.2mm (5” x 3”) footprint, 25.4mm profile
Regulated single outputs 12V to 48VDC
Input range 85 to 264VAC
High efficiency – up to 94%
Medical (2 x MOPP) & ITE approvals
4.0kVAC input to output isolation
<0.5W no load input power
12VDC 0.5A fan supply
5VDC 1A (convection) 5VDC 2A (fan) standby
-20°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECP225
225W fan cooled 150W convection cooled
127.0 x 63.5mm (5” x 2.5”) footprint, 25.4mm profile
Regulated single outputs 12 to 48VDC
Input range 85 to 264VAC
High efficiency – up to 95%
Medical (2 x MOPP) & ITE approvals
4.0kVAC input to output isolation
<0.5W no load input power
12V/0.5A fan supply
-20°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECP20
- 20W convection cooled
- Regulated single outputs from 3.3V to 48VDC
- Regulated dual outputs ±12V, ±24V & ±15VDC
- Input range 85 to 264VAC
- Open frame PCB mount
- 2.64” x 1.57” footprint, 0.88” profile
- Peak load capability
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.3W no load input power
- Class II construction
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty