Search results

Search results for 'e' (566)

FFSA

  • IEC320-C14 filtered inlet
  • Single fuse
  • Input switch
  • Screw mount
  • Compact design
  • ITE versions
  • Voltage range 0 to 250VAC
  • Current rating 1, 2, 4, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

RBT10

  • Non isolated 1.0A switching regulator
  • Regulated single outputs from 1.8V to 15VDC
  • Wide input 4.75V to 36VDC
  • SIP3 package
  • Pin compatible with 78 series regulators
  • High efficiency to 94%
  • EN62368-1 safety approval
  • Continuous short circuit protection
  • -40˚C to +90˚C operating temperature
  • 3 year warranty
More info

RBT20

  • Non isolated 2.0A switching regulator
  • Regulated single outputs from 1.8V to 15VDC
  • Wide input 4.75V to 36VDC
  • SIP3 package
  • Pin compatible with 78 series regulators
  • High efficiency to 96%
  • Continuous short circuit protection
  • -40˚C to +85˚C operating temperature
  • 3 year warranty
More info

MCE20

  • Regulated single outputs 3.3V to 48VDC
  • Input range 80 to 264VAC
  • Encapsulated or open frame formats
  • High efficiency, up to 85%
  • 4kVAC input to output isolation
  • Class B conducted and radiated emissions
  • IEC 60601-1 medical safety agency approvals, 2 x MOPP
  • IEC class II insulation rating
  • Overvoltage, overload and short circuit protection
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

HCB3.5

  • 0 to ±3.5kV bipolar output

  • 4 quadrant operation with active load

  • Constant voltage control and current limitation with automatic transfer and control mode dispay with LED’s

  • Single phase AC input

  • Continuous operation at full rated power

  • Digital, LAN and USB interface option

  • Analog programming/interface option

  • Manual voltage control via 10 turn potentiometer

  • Digital display for current and voltage

  • Set-point display via a button

  • Set-point adjustment possible with disabled output

  • Push-button switch for output voltage

  • CE marked, EN61010-1 safety compliant

  • Short circuit & arc protection

  • 2 year warranty

More info

HCB1.4

  • 0 to ±1.25kV bipolar output

  • 4 quadrant operation with active load

  • Constant voltage control and current limitation with automatic transfer and control mode dispay with LED’s

  • Single phase AC input

  • Continuous operation at full rated power

  • Digital, LAN and USB interface option

  • Analog programming/interface option

  • Manual voltage control via 10 turn potentiometer

  • Digital display for current and voltage

  • Set-point display via a button

  • Set-point adjustment possible with disabled output

  • Push-button switch for output voltage

  • CE marked, EN61010-1 safety compliant

  • Short circuit & arc protection

  • 2 year warranty

More info

PBR500

  • 450/500W fan cooled 350/400W convection cooled
  • 7” x 4” footprint, 1.7" profile
  • Regulated single outputs 12 to 57VDC
  • Input range 80 to 264VAC
  • Medical (BF) & ITE safety approvals
  • 5V 0.5A standby
  • 12V 0.3A fan supply
  • AC OK, inhibit & remote sense
  • Class B conducted & radiated emissions
  • 3 year warranty
More info

AH

  • Output voltages up to 6kVDC
  • Positive or negative outputs
  • Isolated output voltage proportional to input voltage
  • Input voltage 5V, 12V & 24VDC
  • Low turn on voltage: <0.7VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • Ultra-miniature, low profile
  • MTBF>1.8Mhrs
  • 3 year warranty
More info

AGH

  • Output voltages up to 6kVDC
  • Isolated output voltage proportional to input voltage
  • Positive or negative polarity
  • Ultra-miniature, low profile, SMT
  • Low turn on voltage: <0.7VDC
  • Input voltage 5V, 12V & 24V
  • Input to output isolation 500VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>1.8Mhrs
  • Operating temperature -25°C to +75°C
  • 3 year warranty
More info

AG

  • Output voltages up to 6kVDC
  • Isolated output voltage proportional to input voltage
  • Positive or negative polarity
  • Ultra-miniature, low profile, SMT
  • Low turn on voltage: <0.7VDC
  • Input voltage 5V, 12V & 24V
  • Input to output isolation 500VDC
  • Very low I/O leakage current
  • Low noise, quasi-sinewave resonant oscillator
  • MTBF>1.8Mhrs
  • Operating temperature -25°C to +75°C
  • 3 year warranty
More info