Search results
QHL750
- Regulated single outputs from 12 to 48VDC
- Output voltage trim -40%/+10%
- 200 to 425VDC input range
- 3.0kVAC isolation
- Industry standard full brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Current share and power good signals
- Remote On/Off
- -40°C to +85°C operating temperature
- 3 year warranty
QHL600
- Regulated single outputs from 12 to 48VDC
- Output voltage trim -40%/+10%
- 180 to 425VDC input range
- 3.0kVAC isolation
- Industry standard full brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Current share and power good signals
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QHL300
- Regulated single outputs from 5 to 48VDC
- Output voltage trim -20%/+10%
- 180 to 425VDC input range
- 3.0kVAC isolation
- Industry standard ½ brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
QHL150
- Regulated single outputs from 12 to 48VDC
- Output voltage trim -20%/+10%
- 180 to 425VDC input range
- 3.0kVAC input/output isolation
- Industry standard ¼ brick package
- Baseplate cooled
- High efficiency up to 90%
- ITE safety approvals
- Short circuit, overvoltage & overtemperature protection
- Remote On/Off
- -40°C to +100°C operating temperature
- 3 year warranty
FCS60
- 60W convection cooled
- 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
- Regulated single outputs 12V to 48VDC
- input range 80 to 264VAC
- Medical, ITE & household appliance approvals
- Class I & Class II installations
- High power density
- Less than 0.3W no load input power
- 3 year warranty
FCS40
40W convection cooled
76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile
Regulated single outputs 12V to 48VDC
Input range 80 to 264VAC
Medical, ITE & household appliance approvals
Class I & Class II installations
Less than 0.3W no load input power
3 year warranty
HRL30
- Output voltages up to 6kVDC
- 0 to 100% programmable output & current
- Output voltage & current regulated
- Low ripple <0.05%
- Voltage & current monitor outputs
- +24VDC input [22 to 30VDC]
- On-board +5VDC reference
- Efficiency >80%
- Short circuit, thermal, overload & arc protection
- 76.2 x 38.1 x 18.6 mm format
- Premier thermal performance
- -40°C to +70°C operating temperature
- 3 year warranty
GCS265
- 265W fan cooled 180W convection cooled
- 127.0 x 88.8mm (5" x 3") footprint 36.3mm profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals
- Class I or Class II applications
- Power fail & remote On/Off
- 5VDC 3A standby output
- Class B emissions
- -40°C to +70°C operation
- 3 year warranty
IVB01
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP7 package
- 3.0kVDC isolation
- Continuous short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operating temperature
- Full load to 100˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
SMH600
- Single and Dual Outputs
- Up to 900 W Peak Power on Single Output Versions
- Power Good, Remote On/Off and Remote Sense
- Connector Options
- Forced-cooled
- U-Channel & End-Fan Versions Fit 1U Applications
- 3 Year Warranty