Search results

Search results for 'e' (566)

FDMM

  • IEC320-C14 filtered inlet
  • Dual fuse
  • Screw mount
  • Compact design
  • Medical application
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

FCSS

  • IEC320-C14 filtered inlet
  • Single fuse
  • Screw mount & snap-in versions
  • Compact design
  • ITE Applications
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info

CLB3000

  • Small, lightweight packaging

  • Standard power ranges: 200W-10kW 100kHz - 2MHz

  • Any single frequency from 20kHz to 2MHz, varying +/-10%

  • Phase lock tuning or software algorithm

  • Designed to meet ETL and SEMI F47 directives

  • LF class D \HF class C or D amplifiers

  • Regulated switch-mode DC section

More info

JCH20

  • 2:1 Input Range
  • 2.0" x 2.0" x 0.4" Metal Package
  • 1500 VDC Isolation
  • Efficiency up to 91%
  • Single & Dual Outputs
  • -40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
More info

IFC125

  • Small Size 3.0" x 5.0" x 1.25"
  • Triple and Quad Outputs
  • Active PFC Meets EN61000-3-2, -3
  • Overvoltage & Overcurrent Protection
  • Power Good Signal
  • -25 °C to +50 °C Full Power
  • 3 Year Warranty
More info

DSA480

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency – Up to 94%
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
More info

DSA240

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
More info

DSA150

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
More info

CDX

  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz, or 60MHz choose any two.

  • Regulated switch-mode DC section

  • Up to 1.5kW per output - water cooled

  • Class C amplifier & class D amplifier (all FED or LDMOS)

  • 3U 19” rack mount

  • DeviceNet, EtherCAT, RS232

More info

HDL3000-HV

  • 3kW fan cooled
  • Single phase input 90 to 264VAC
  • Nominal output voltages 150/200/250/300/400VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • ITE safety agency approvals
  • Class A conducted & radiated emissions
  • High efficiency, up to 93%
  • Intelligent fan speed control
  • Fully featured signals & controls
  • Digital protocol: I²C
  • 5VDC 0.5A or 9VDC 0.3A standby
  • -20°C to +60°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info