Search results

Search results for 'e' (566)

DLE25-35

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • Constant Current Dimming Versions
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
More info

AQM450

  • Regulated single outputs 12V to 56VDC
  • Medical safety approvals
  • IP22 environmental rating
  • Energy efficiency level VI & EU CoC tier 2 compliant
  • Class B conducted & radiated emissions
  • Low earth leakage current
  • <0.5W standby power
  • Class I construction
  • DC OK LED indicator
  • 0°C to +60°C operation
  • 3 year warranty
More info

JCP

  • 2:1 Input Range
  • Single, Dual & Triple Outputs
  • -40 °C to +100 °C Operating Temperature
  • High Efficiency up to 92%
  • Six-sided Metal Case
  • Fixed 350 kHz Switching Frequency
  • 3 Year Warranty
More info

IFS01

  • Unregulated single output 
  • ±10% input range
  • Single outputs 5.0 to 12VDC
  • SMD8 package
  • Industry standard pinout
  • 1.5kVDC isolation
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel option
  • -40°C to +105°C operating temperature
  • Full load to +100°C
  • 3 year warranty
More info

IFC165

  • Small Size - 3.0" x 5.0" x 1.25"
  • High Power Density
  • Active PFC Meets EN61000-3-2, -3
  • Single, Dual, Triple & Quad Outputs
  • High Efficiency - up to 90%
  • Overvoltage and Overcurrent Protection
  • Power Fail Detect
More info

HDS800

  • 800W fan cooled 
  • 9.8” x 5” footprint, 1.61” profile
  • Regulated single outputs 12 to 60VDC
  • Input range 90 to 264VAC
  • High efficiency up to 92%
  • High power density
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
More info

HDS3000

  • 3kW fan cooled 
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12/15/24/36/48/60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • High efficiency up to 93%
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
More info

HDS1500

  • 1.5kW fan cooled 
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12 to 60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • High efficiency up to 93%
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
More info

HDL3000

  • 3kW fan cooled
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12/15/24/30/36/48/60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • ITE safety agency approvals
  • Class A conducted & radiated emissions
  • High efficiency, up to 93%
  • Intelligent fan speed control
  • Fully featured signals & controls
  • Digital protocol: I²C
  • 5VDC 0.5A or 9VDC 0.3A standby
  • -20°C to +60°C operating temperature
  • Full power to +50°C
  • 3 year warranty

 

More info

FIHM

  • Chassis mount filter
  • Dual stage
  • Compact design
  • Medical version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6, 10, 15 & 20A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
More info