Search results

Search results for 'e' (566)

ECL10

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL05

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECE10

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECE05

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

EY

  • Output voltages 0-1kVDC to 0-60kVDC

  • 2U 19" rack mount

  • RS232/USB control & monitor standard, Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.03% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Single phase AC input

  • Efficiency >85%

  • Air Insulated

  • Short circuit, arc & overload protection

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

EV

  • Output voltages 0-750VDC to 0-1.5kVDC

  • Floating output

  • 2U 19" rack mount

  • RS232/USB control & monitor are standard, Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.03% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Field strappable parallel operation

  • Single phase AC input

  • Efficiency >85%

  • Air Insulated

  • Short circuit, arc & overload protection

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

ET

  • Output voltages 0-1kVDC to 0-60kVDC

  • 2U 19" rack mount

  • RS232/USB control & monitor are standard, Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.03% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • Single phase AC input

  • Efficiency >85%

  • Air insulated

  • Short circuit, arc & overload protection

  • CE marked for EMC, low voltage (LVD) & RoHS directives

  • Operating temperature: -20°C to +40°C

  • 3 year warranty

More info

ESC

  • Electrostatic high voltage source
  • Output voltages up to 15kVDC
  • Single & dual output models
  • 2U ½ 19" rack mount (≥5kVDC models)
  • 2U 19" rack mount (15kVDC model)
  • Output current range: 100μA – 10mA
  • Auto-polarity reverse
  • Auto-discharge
  • Short circuit and open circuit proof design for enhanced reliability
  • Input voltage 24VDC
  • Built-in RF filtering available
  • Output to input isolation: > 500MΩ
  • Built-in RF filtering
  • Analog / RS232 / DeviceNet (option)
  • 3 year warranty
More info

EPL225

  • 225W fan cooled 150W convection cooled
  • 101.6 x 50.8mm (4” x 2”) footprint 32.3mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • High efficiency – up to 95%
  • Medical (2 x MOPP) & ITE approvals
  • 4.0kVAC input to output isolation
  • Class I & class II applications
  • <0.5W no load input power
  • 12VDC 0.5A fan supply
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

EPL150

  • 150W fan cooled 100W convection cooled
  • 101.6 x 50.8mm (4” x 2) footprint, 25.1mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • High efficiency – up to 94%
  • Medical (BF) & ITE approvals
  • 4.0kVAC input to output isolation
  • Class I & class II operation
  • <0.5W no load input power
  • 12V/0.5A fan supply
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info