Search results
LCS35
- 35W convection cooled
- ITE & household approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Output voltages from 5 to 24VDC
- Output voltage adjust ±10%
- High efficiency, up to 88%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty
WT
- 2:1 Input Range
- Optional 4:1 Input Range
- Isolated Outputs
- Efficiency to 82%
- Fully Regulated Outputs
- Optional 3 kVDC Isolation
- UL Approved Versions
VCS100
- 100W convection cooled
- Input voltage range 85 to 264VAC
- Output Voltages from 5V to 48VDC
- Output voltage trim: 5V, 12V -15% +10%. 15V to 48V ±10%
- 3.0kVAC input to output isolation
- <0.5W no load input power
- Class B conducted & radiated emissions
- Short circuit, overvoltage & overload protection
- Integrated connector cover
- -25°C to +70°C operating temperature
- Full power to +50°C
- 2 year warranty
SDU
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- 12 V & 24 V Outputs
- U-Channel or Open Frame Versions
- 3 Year Warranty
SDM
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- 3 Year Warranty
FGSM
- IEC320-C14 filtered inlet
- Dual fuse
- Input switch
- Screw mount
- Compact design
- Medical application
- Voltage range 0 to 250VAC
- Current rating 1, 2, 4, 6 & 10A
- 6.3 x 0.8mm faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
DSR75
- Ultra slim design - 32mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 92%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C (24V/48V)
- 3 year warranty
DSR240
- Ultra slim design - 45mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 94%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C
- 3 year warranty
DSR120
- Ultra slim design - 32mm
- 150% peak load for 3 seconds
- 85 to 264VAC operation
- High efficiency - up to 92%
- Volt-free contact for DC OK
- Selectable parallel operation
- Ambient operation from -25°C to +70°C
- Full load at 60°C (24V/48V)
- 3 year warranty
DLE15
- AC Input LED Driver
- Constant Voltage & Current Versions
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty