Search results
ECS65
- 65W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS60
- 60W convection cooled
- 3” x 2” footprint, 0.95” profile
- Regulated single outputs 5V to 48VDC
- Input range 80 to 264VAC
- ITE & medical (2 X MOPP) safety approvals
- Class I & class II installations
- <0.3W no load input power
- -20°C to +70°C operation
- Full load to +50°C
- 3 year warranty
ECS45
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECS25
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 25W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECM100
- 60W to 80W convection 100W fan cooled
- 4.5” x 2.5" footprint, 1.2" profile
- Regulated single outputs 3.3V to 48VDC
- Dual, triple & quad output versions
- Input range 90 to 264VAC
- ITE & medical (2 x MOPP) safety approvals
- Class I & Class II construction
- Low no load input power
- Low leakage current
- 3 year warranty
ECM60
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECM40
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECL30
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL25
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty