Search results

Search results for 'e' (566)

AHM150

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Versions
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info

AHM100

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Versions
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info

ACM06

  • Regulated single outputs 5V to 12VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info

PBL500

  • 450/500W fan cooled 250W convection cooled
  • 180.3 x 101.6mm footprint, 39.6mm profile
  • Regulated single outputs 12V to 57VDC
  • Input range 90 to 264VAC
  • High efficiency, up to 90%
  • Medical (BF) approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • 5V 2.0A standby
  • 12V 0.3A fan output (B version)
  • Temperature controlled fan speed (C version)
  • Inhibit & remote sense
  • AC OK signal
  • -10°C to +70°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info

CCH400

  • 400W baseplate / conduction cooled

  • High Efficiency up to 90%

  • -40°C to +70°C Operation

  • Industrial & MIL STD461E EMC Compliance

  • Power Fail, Inhibit, Overtemp & Current Share

  • 5V Standby Output

  • 3 Year Warranty

More info

WF

  • 2:1 Input Range
  • Efficiency to 85%
  • Input Pi Filter
  • Single, Dual & Triple Outputs
  • Remote On/Off
  • Six- sided Metal Case
  • External Output Trim
More info

VER36

  • Regulated single output voltages 12V to 24VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Interchangeable AC mains connectors included

  • Universal input

  • Class II construction

  • Limited power source (LPS) approved

  • 1 year warranty

More info

VER24

  • Regulated single outputs 12V to 24VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Interchangeable AC mains connectors included

  • Universal input

  • Class II construction

  • Low cost

  • 1 year warranty

More info

VER18

  • Output voltages from 9V to 24VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Interchangeable AC mains connectors included

  • Universal input

  • Class II construction

  • Low cost

More info

VER12

  • Regulated single outputs 5V to 12VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Interchangeable AC mains connectors included

  • Universal input

  • Class II construction

  • Limited power source (LPS) approved

  • 1 year warranty

More info