Search results

Search results for 'e' (566)

ACM24

  • Regulated single outputs 9V to 48Vdc

  • Energy efficiency level VI

  • European CoC tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info

RDQ150

  • Regulated single outputs 5V to 24VDC

  • Baseplate cooled half brick package

  • Input range 66V to 160VDC

  • 110VDC nominal input for railway applications

  • 2.25kVDC isolation

  • Output trim ±10%

  • Up to 92% efficiency

  • Remote On/Off & remote sense

  • Complies with EN50155

  • Complies with EN50121-3-2

  • -40°C to +100°C operating temperature

  • 3 year warranty

More info

RDQ100

  • Regulated single outputs 5V to 24VDC
  • Baseplate cooled ¼ brick package
  • Input range 66V to 160VDC
  • 110VDC nominal input for railway applications
  • Up to 92% efficiency
  • 2.25kVDC isolation
  • Output trim ±10%
  • Remote On/Off & remote sense
  • Complies with EN50155
  • Complies with EN50121-3-2
  • -40°C to +100°C operating temperature
  • 3 year warranty
More info

ACM18

  • Regulated single outputs 5V to 24VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info

VCE03

  • Regulated single outputs 3.3 to 48VDC
  • Wide input range 85 to 305VAC
  • PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

ACM12

  • Regulated single outputs 5V to 24VDC

  • Energy efficiency level VI

  • European CoC Tier 2

  • Medical & ITE approvals

  • Interchangeable mains connectors

  • Optional white versions

  • Class II construction

  • 3 year warranty

More info

RDE20

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 24/48 & 72/110VDC for railway applications
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • Output trim ±10%
  • 25.4 x 25.4mm (1" x 1") PCB mount package
  • 3.0kVAC reinforced isolation
  • Remote On/Off
  • Complies with EN50155 for railway applications
  • Meets EMC standard EN50121-3-2
  • No external filter required
  • -40°C to +100°C operating temperature
  • Full power to +55°C
  • 3 year warranty
More info

P

  • Output voltages 0 to 1.2kVDC & 0 to 2kVDC
  • Positive or negative output versions
  • Precision voltage regulated output
  • 0 to 100% programmable
  • Output voltage monitor
  • On-board voltage reference
  • Low ripple <100µV
  • Input voltage 5V to 12VDC
  • Ultra-low noise, magnetic free design
  • Soft-start for sensitive detectors
  • Light weight, shielded case
  • MTBF>1.6Mhrs
  • -10°C to +70°C operating temperature range
  • -40°C to +85°C optional extended range
  • 3 year warranty
More info

AHM85

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5W No Load Input Power
  • Class I and Class II Versions
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info

AHM180

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Versions
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info