Search results

Search results for 'e' (566)

AMM

  • CEC2008 & EISA2007 Compliant
  • Worldwide Medical Approvals
  • Class I
  • High Power Density
  • High Efficiency
  • Operating Temperature up to +60 °C
  • 3 Year Warranty
More info

VEL36

  • Regulated single outputs 12V to 24VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Fixed mains connectors

  • Universal input

  • Class II construction

  • 1 year warranty

More info

VEL24

  • Regulated single outputs 12V to 24VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Fixed mains connectors

  • Universal input

  • Class II construction

  • 1 year warranty

More info

VEL18

  • Regulated single outputs 9V to 24VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Fixed mains connectors

  • Universal input

  • Class II construction

  • 1 year warranty

More info

VEL12

  • Regulated single outputs 5V to 12VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Fixed mains connectors

  • Universal input

  • Class II construction

  • 1 year warranty

More info

VEL05

  • Energy efficiency level VI
  • Barrel jack & USB versions
  • Fixed mains connectors
  • Universal input
  • Output voltages from 5.0V to 12.0VDC
  • Class II construction
  • Low cost
More info

VCE10

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount package
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE05

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • No external components required
  • Class II
  • <0.3W no load input power
  • 3 year warranty
More info

RDE03

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 72 & 110VDC for railway applications
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12 to ±15VDC
  • DIP24 package
  • 3.0kVAC reinforced isolation
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • No external filter required
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
More info

RDD08

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 24/48 & 72/110VDC input for railway applications
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5 to ±15VDC
  • DIP24 package
  • 3.0kVAC isolation
  • Complies with EN50155 & IEC6057
  • Meets EMC standard EN50121-3-2
  • -40°C to +85°C operating temperature
  • Full power to +70°C
  • 3 year warranty
More info