Search results
VEF50
- Energy Efficiency Level V
- CEC 2008 / EISA 2007 / ErP Compliant
- China Compulsory Certfication (CCC) Qualified
- Single Outputs from 12 V to 24 V
- Optional Inlet Connectors
- No Load Input Power <0.3 W
- High Power Density
VEB15
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- Interchangeable Connectors
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost
VEB10
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- +70 °C Operating Temperature
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost
SR05
- Non-isolated 0.5A switching regulators
- Regulated single outputs 1.5 to 15VDC
- Wide input range
- SIP3 package
- Pin compatible with LM78MXX
- Continuous short-circuit protection
- Efficiency up to 97%
- -40°C to +85°C operating temperature
- 3 year warranty
SMP350
- 300/350W fan cooled
- 7" x 3" footprint, 1.7" profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- Rugged industrial construction
- Screw terminals
- Remote On/Off
- Medical, ITE & industrial approvals
- Low leakage current
- Class B emissions
- -40°C to +70°C operation
- 3 year warranty
AFM120
- Energy Efficiency Level V
- CEC2008 & EISA2007 Compliant
- IT & Medical Approvals
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- Optional IEC320 C6 Inlet
- 3 Year Warranty
AFE220
- Energy Efficiency Level V
- CEC2008, EISA2007 & ErP Compliant
- High Power Density
- Single Outputs from 12 V to 48 V
- High Efficiency
- Low Earth Leakage Current
- 3 Year Warranty
AEL
Energy Efficiency Level VI for -L6 version
CEC 2008 and EISA 2007 Compliant
Limited Power Source Approval
China Compulsory Certification (CCC) Qualified
+60 °C Operating Temperature
Compact Dimensions
3 Year Warranty
AEB
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
CLC175
- High Efficiency Resonant Topology
- Medical Safety Approvals ( M Versions)
- 12 V Fan Output
- Remote Sense
- 5V Standby Option
- Remote On/Off & Power Good Signal Options
- 3 Year Warranty