Search results
VEH20
- Energy Efficiency Level VI for -L6 version
- CEC 2008 and EISA 2007 Compliant
- Optional Inlet Connectors
- Class II Versions
- +60 °C Operating Temperature
- Compact Dimensions
- Low Cost
AML180
- Energy Star Level V
- CEC2008 & EISA2007 Compliant
- High Power Density
- Single Outputs from 18 V to 48 V
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- 3 Year Warranty
VES150
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 24 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost
VEP24
Efficiency Level IV
CEC2008 & EISA 2007 Compliant
IT & Medical Approvals
Interchangeable Input Connectors
Output Voltages from 5V to 24V Available
Class II Construction
White Case Version Available
AML120
- Energy Star Level V ≥18 V
- CEC 2008 & EISA 2007 Compliant ≥15V
- High Power Density
- Single Outputs from 15 V to 48 V
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- Non standard Connectors Available
VEH90
- Energy Efficiency Level V
- CEC 2008 & EISA 2007 Compliant
- High Power Density
- Single Outputs from 12 V to 24 V
- No Load Input Power <0.5 W
- Optional Output Connector
- Low Cost
VEH60
- Energy Efficiency Level V, ?15 V
- CEC 2008 & EISA 2007 Compliant
- China Compulsory Certfication (CCC) Qualified
- Single Outputs from 12 V to 30 V
- Optional Inlet Connectors
- No Load Input Power <0.5 W
- High Power Density
VEH150
- Energy Efficiency Level V
- CEC 2008 / EISA 2007 / ErP Compliant
- No Load Input Power <0.35 W
- 5000 m Operating Altitude
- Single Outputs from 12 V to 24 V
- +60 °C Operating Temperature
- Low Cost
AMD150
- Energy Star Level V
- CEC2008 & EISA2007 Compliant
- Universal Input
- High Efficiency
- 0 °C to +70 °C Operating Temperature
- Non standard Connectors Available
- International Safety Approvals
VEF65
- Energy Efficiency Level V
- CEC 2008 / EISA 2007 / ErP Compliant
- China Compulsory Certfication (CCC) Qualified
- Single Outputs from 12 V to 24 V
- Optional Inlet Connectors
- No Load Input Power <0.3 W
- High Power Density