Search results
E
Output voltages 100VDC to 7kVDC (3W), & 8kVDC to 12kVDC (2W)
Isolated output voltage proportional to input voltage
General purpose, cost effective
Low turn on voltage: <0.7VDC
Positive or negative, reversible polarity
Input voltage 0 to 12VDC, or 0 to 15VDC
Very low I/O leakage current
Low noise, quasi-sinewave resonant oscillator
MTBF>2Mhrs
3 year warranty
EHL20
Regulated single voltage outputs 3.3V to 48VDC
Wide 85 to 528VAC input range
Phase to neutral or phase to phase operation
Overvoltage category III
IEC Class II construction
Industrial and household safety approvals
Encapsulated or open-frame formats
-25°C to +70°C operating temperature
3 year warranty
EHL05
- Regulated single outputs 3.3V to 48VDC
- Wide input range 85 to 528VAC
- Phase to neutral or phase to phase operation
- Overvoltage category III
- IEC Class II construction
- Industrial and household safety approvals
- Encapsulated or open-frame formats
- -40°C to +80°C operating temperature
- 3 year warranty
ECE40
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE20
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECH450
- 450W fan cooled 250W convection cooled
- 127.0 x 76.2mm (5” x 3”) footprint 36.1mm profile
- Regulated single outputs 12V to 54VDC
- Input range 90 to 264VAC
- Medical 2 x MOPP (BF) & ITE approvals
- High efficiency, up to 94%
- 5VDC 1A standby
- 12VDC 0.6A fan supply
- Remote On/Off
- -20°C to +70°C operation
- 3 year warranty
EMH350
- Single & dual output models
- 80V to 275VAC operation
- Medical (BF) & ITE approvals
- Optional ORing diode (EMH350D Models)
- Analog & PMBus signals options
- 5VDC 2A standby
- 3 year warranty
EMH250
- Single output models 12V to 48VDC
- 80V to 275VAC operation
- Medical (BF) & ITE approvals
- 3 year warranty
ECS130
- 130W fan cooled 100W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint, 31.8mm profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- Medical & ITE safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
ECS100
- 100W fan cooled 80W convection cooled
- 4” x 2" footprint, 1.25" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- ITE & medical safety approvals
- Class I & Class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty