Search results
GCS265
- 265W fan cooled 180W convection cooled
- 127.0 x 88.8mm (5" x 3") footprint 36.3mm profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals
- Class I or Class II applications
- Power fail & remote On/Off
- 5VDC 3A standby output
- Class B emissions
- -40°C to +70°C operation
- 3 year warranty
DTE60
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +71°C
- 3 year warranty
DTE40
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +95°C operating temperature
- Full power to +85°C
- 3 year warranty
DTE20
- Regulated single output
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +95°C operating temperature
- Full power to +85°C
- 3 year warranty
DTE10
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Dual outputs ±12 to ±24VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty
DTE06
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.1 to 48VDC
- Dual outputs ±12 to ±24VDC
- Fully encapsulated chassis mount
- DIN rail mount option
- 3.0kVDC isolation
- EN55032 Class A with no external components
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +80°C
- 3 year warranty
DNR240TS
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty
DNR120TS
- Three phase AC input
- Up to 93% efficiency
- Wide adjustment range
- Rugged design for industrial applications
- Single phase input operation (340 to 575VAC)
- Full power -40°C to +60°C
- 3 year warranty
FGSM
- IEC320-C14 filtered inlet
- Dual fuse
- Input switch
- Screw mount
- Compact design
- Medical application
- Voltage range 0 to 250VAC
- Current rating 1, 2, 4, 6 & 10A
- 6.3 x 0.8mm faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
FFSA
- IEC320-C14 filtered inlet
- Single fuse
- Input switch
- Screw mount
- Compact design
- ITE versions
- Voltage range 0 to 250VAC
- Current rating 1, 2, 4, 6 & 10A
- 6.3 x 0.8mm faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty