Search results
FCM400
- 400 W Continuous, 600 W Peak
- IT and Medical Approvals
- 80 V 275 VAC Operation
- Low Noise Fan
- Screw Terminals
- 5 V Standby, AC OK and Remote On/Off
- 3 Year Warranty
CCP550
550W fan cooled 400W conduction cooled
300W convection cooled
Single outputs 12 to 48VDC
Input range 80 to 264VAC
127.0 x 76.2 mm footprint, 36.6mm profile
Medical (BF) and ITE approvals
Models with -A suffix feature 5VDC/2A standby & remote on/off
12VDC fan output (no fan output on 15V models)
Less than 0.5W no load input power
-30°C to +70°C operation
3 year warranty
CCL400
- 400 W Convection-cooled
- Conduction Cooling For Higher Ambient Operation
- 94% Efficiency
- 85 VAC to 264 VAC Input
- 5V Standby
- <1W Standby Power
- IT & Medical Safety Approvals
- Power Fail & Inhibit Signals
- 3 Year Warranty
HPT5K0-L
5kW fan cooled
3 Phase 180 to 528VAC input – 3 wire & earth
Nominal output voltages 48/60/100/200VDC
Programmable output voltage (0-105%)
Programmable output current (0-110%)
Constant voltage & constant current operation
High efficiency – up to 93%
User defined signals, controls & alarms
Graphical User interface (GUI)
Parallel operation
Analog & digital Interfaces
Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
Medical, industrial & ITE safety agency approvals
SEMI F47 compliant
3 year warranty
VFT150
100W convection 150W fan cooled
5” x 3” footprint, 1.4" profile
Single outputs from 5V to 48VDC
90 to 264VAC input range
High efficiency – up to 92%
3kVAC input to output isolation
12V 0.3A fan supply
<0.5W no Load input power
-10°C to +70°C operating temperature
Full load to +50°C
PCM
- 4000 VAC Isolation
- Low Leakage Current
- Single, Dual and Triple Outputs
- Worldwide Medical Approvals
- Both Line and Neutral Fused
- Non- standard Connectors Available
4000
- High Voltage DC-DC Converter
- 0 to 100% Adjustability
- Remote On/Off Control
- EMI/RFI Shielding
- Short Circuit Protection
- Reverse Polarity Protection
- Arc Protection
- RoHS Compliant
DSA480
- Ultra Slim Design
- 150% Peak Load for 3 seconds
- Ambient Operation from -25 °C to +70 °C
- High Efficiency – Up to 94%
- Selectable Overload Characteristic
- Selectable Remote Inhibit or Enable
- 3 Year Warranty
DSA240
- Ultra Slim Design
- 150% Peak Load for 3 seconds
- Ambient Operation from -10 °C to +70 °C
- High Efficiency
- Selectable Overload Characteristic
- Selectable Remote Inhibit or Enable
- 3 Year Warranty
DSA150
- Ultra Slim Design
- 150% Peak Load for 3 seconds
- Ambient Operation from -10 °C to +70 °C
- High Efficiency
- Selectable Overload Characteristic
- Selectable Remote Inhibit or Enable
- 3 Year Warranty