Search results

Search results for 'a' (673)

AEK15

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal Input
  • <0.075W standby power
  • Single outputs 5V to 48VDC
  • 0°C to 60°C operation
  • 3 year arranty
More info

AEJ70

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • -20°C to +65°C operation

  • 3 year warranty

More info

AEJ50

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • 0°C to 65°C operation

  • 3 year warranty

More info

AEJ36

  • Regulated single outputs 5V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • <0.075W standby power

  • Class II

  • -20°C to +60°C operation

  • Universal input

  • 3 year warranty

More info

AEJ100

  • Regulated single outputs 12V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Universal input

  • Active power factor correction

  • <0.15W standby power

  • -30°C to +65°C operation

  • 3 year warranty

More info

AEH

  • Output Voltages from 2.5V to 48V

  • Non-standard Outputs Available

  • Universal Input

  • Single & Multiple Output Versions

  • 0 °C to +60 °C Operating Temperature

  • Efficiency up to 80%

  • Non-standard Connectors Available

More info

AED

  • Low Profile
  • Single Outputs from 5 V to 48 V
  • Universal Input
  • Optional Floating Output
  • High Power Density
  • Class II Insulation on 36 W Version
  • 3 Year Warranty
More info

ECP225-A

  • 225W fan cooled 150W convection cooled

  • 127.0 x 76.2mm (5” x 3”) footprint, 25.4mm profile

  • Regulated single outputs 12V to 48VDC

  • Input range 85 to 264VAC

  • High efficiency – up to 94%

  • Medical (2 x MOPP) & ITE approvals

  • 4.0kVAC input to output isolation

  • <0.5W no load input power

  • 12VDC 0.5A fan supply

  • 5VDC 1A (convection) 5VDC 2A (fan) standby

  • -20°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

CCH600

  • 600W baseplate / conduction cooled

  • Regulated single outputs 12 to 48VDC

  • Input range 90 to 264VAC

  • 177.8 x 101.6 mm footprint, 44.5mm profile

  • High efficiency up to 90%

  • Industrial & MIL STD461E EMC compliance

  • Power Fail, inhibit, overtemp & current Share

  • 5V 0.5A standby

  • -40°C to +70°C operation

  • 3 year warranty

More info

GX

  • Output voltages 0-1kVDC to 0-100kVDC

  • Parallelable up to 200kW

  • 11U 19" rack mount

  • 0 to 100% programmable voltage & current

  • RS232/USB digital control. Ethernet is optional

  • Output voltage & current regulated

  • Low ripple <0.1% RMS of rated voltage at full load

  • Voltage & current monitor outputs

  • 3 phase 480VAC input standard 380/415VAC options

  • Efficiency >80%

  • Air insulated

  • Short circuit, arc & overload protection 

  • 0°C to +40°C operating temperature

  • 3 year warranty

More info