Search results

Search results for 'a' (673)

VET18

  • Energy efficiency level VI
  • European CoC tier 2
  • Universal input
  • Output voltages from 9.0V to 24.0VDC
  • Class II construction
  • Low cost
More info

PBM300

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 150 Watt Convection-cooled Rating
  • 3 Year Warranty
More info

PBM200

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 100 Watt Convection-cooled Rating
  • 3 Year Warranty
More info

ITV

  • Unregulated single & dual outputs

  • ±10% input range

  • Single outputs 5.0 to 15VDC

  • Dual outputs ±5.0 to ±15VDC

  • SIP7 package

  • 3.0kVDC functional isolation

  • Class B radiated emissions

  • -40°C to +105°C operating temperature

  • Full power to +95°C

  • 3 year warranty

More info

IFS01

  • Unregulated single output 
  • ±10% input range
  • Single outputs 5.0 to 12VDC
  • SMD8 package
  • Industry standard pinout
  • 1.5kVDC isolation
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel option
  • -40°C to +105°C operating temperature
  • Full load to +100°C
  • 3 year warranty
More info

ECS45

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3W No Load Input Power
  • 45W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info

ECS25

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3W No Load Input Power
  • 25W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info

VCP05

  • Low cost
  • Universal AC input
  • Output voltage 12V & 15VDC
  • PCB mount
  • Class II construction
  • EN55022 Class B emissions
  • No load input power <0.3W
More info

SMM400

  • Industrial, IT & Medical Approvals
  • Low Profile for 1U Applications
  • Optional Current Share & AC Fail
  • Output Voltages from 3.3 V to 54 V
  • Enclosed with Internal Fan & U-Channel Versions
  • Optional Connectors
  • 3 Year Warranty
More info

SDH400

  • Convection-cooled
  • Single and Dual Outputs
  • Up to 700 W Peak Power on Single Output Versions
  • Power Good and Remote On/Off
  • Optional Connectors
  • Fits 1U Applications
  • 3 Year Warranty
More info