Search results

Search results for 'a' (673)

THF

  • Wide Adjustment Range
  • Rugged for Industrial Use
  • High Efficiency
  • Overvoltage Protection
  • Overcurrent Protection
  • Overtemperature Protection
  • Lightweight Design
More info

SRH05

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 3.3 to 15VDC
  • Input range up to 72VDC
  • SIP3 package
  • Short circuit protection
  • Class B conducted & radiated emissions
  • -40°C to +85°C operation
  • Full load to +60°C ambient
  • 3 year warranty
More info

SMH600

  • Single and Dual Outputs
  • Up to 900 W Peak Power on Single Output Versions
  • Power Good, Remote On/Off and Remote Sense
  • Connector Options
  • Forced-cooled
  • U-Channel & End-Fan Versions Fit 1U Applications
  • 3 Year Warranty
More info

SDU

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • 12 V & 24 V Outputs
  • U-Channel or Open Frame Versions
  • 3 Year Warranty
More info

SDM

  • Medical Approvals
  • 3.2” x 5” Footprint
  • Fits 1U Applications
  • High Efficiency
  • Up to 600 W Peak Power
  • Single & Dual Outputs
  • 3 Year Warranty
More info

HPD4K5

  • 4.5kW fan cooled
  • 3 phase input 180 to 264VAC - 3 wire & earth
  • Nominal output voltages 25/50/75/150VDC
  • Controllable output voltage
  • <40ms slew rate
  • High efficiency, up to 90%
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 5VDC/1A standby
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info

HPD1K5

  • 1.5kW fan cooled
  • Wide range adjustable output, 0 - 29VDC
  • Variable fan speed to reduce audible noise
  • AC OK, inhibit & 5V standby supply
  • Fault signals
  • SEMI F47 compliant
  • -20°C to +70°C operation
  • 3 year warranty
More info

ECP180

  • 180W fan cooled 120W convection cooled
  • 101.6 x 50.8 mm (4” x 2”) footprint, 25.4mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • High efficiency – up to 94%
  • Medical (2 x MOPP) & ITE approvals
  • 4.0kVAC input to output isolation
  • Class I & class II applications
  • <0.5W no load input power
  • 12VDC/0.5A fan supply
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

DSA-DP20

  • 20 A Redundancy Module
  • Ultra Slim Design
  • 24 V Redundant Operation
  • DIN Rail TS35 / 7.5 or 15 Installation
  • Relay Contact Signal Output & Failure Alarm LED Indicator
  • 3 Year Warranty
More info

DLG70-150-HV

  • AC Input LED Driver
  • Constant Current Operation
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • 90-305 VAC Input Voltage Range
  • 3 Year Warranty
More info