Search results
VES180
- Energy efficiency level VI
- European CoC tier 2
- High Power Density
- Single outputs from 12V to 48VDC
- <0.15W standby power
- China compulsory certification (CCC) qualified
- -10°C to +60°C operation
- Low cost
VES120
Regulated single outputs from 12V to 24VDC
Energy efficiency Level VI
European CoC tier 2
High power density
<0.15W standby power
China compulsory certification (CCC) qualified
0°C to +60°C operation
1 year warranty
STS10
- Non-isolated 1.0A switching regulator
- Regulated single outputs 3.3 to 15VDC
- ±10% output trim
- Input range up to 36VDC
- Low profile SMD10 package
- No heatsink required
- Short-circuit protection
- Remote On/Off
- Tape & reel option
- High efficiency up to 92%
- Class B conducted & radiated emissions with external components
- -40°C to +105°C operating temperature
- Full load to +65°C
- 3 year warranty
STH05
- Non-isolated 0.5A switching regulator
- Regulated single outputs 3.3 to 15VDC
- ±10% output trim
- Input range up to 72VDC
- Low profile SMD10 package
- No heatsink required
- Short-circuit protection
- Remote On/Off
- Tape & reel option
- High efficiency up to 92%
- Class B conducted & radiated emissions with external components
- -40°C to +100°C operating temperature
- Full load to +60°C
- 3 year warranty
LH Open Stack
Up to 4kW
0-200kV through 0-500kV
3 phase 480VAC input standard 200/400VAC options
Parallelable up to 20kW
Open stack high voltage
Low ripple
Tight regulation
Constant voltage/constant current operation
Arc quench & arc count
Air Insulated
RS232, USB, & optional Ethernet control
3 year warranty
JHM10
Regulated single & dual outputs
2:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±12 & ±15VDC
DIP24 package
International medical safety approvals
4.0kVAC reinforced isolation
2μA patient leakage current
EN55011 level A with no external components
-40°C to +80°C operating temperature
Full power to +50°C
3 year warranty
JHL06
- Regulated single & dual outputs
- 1.5:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- DIP24 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 2 x MOPP at 250VAC
- 2μA patient leakage current
- EN55011 Class A with no external components
- -20°C to +80°C operating temperature
- Full power to +60°C
- 3 year warranty
JHL03
- Regulated single & dual outputs
- 1.5:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- DIP24 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 2 x MOPP at 250VAC
- 2μA patient leakage current
- EN55011 Class A with no external components
- -20°C to +80°C operating temperature
- Full power to +60°C
- 3 year warranty
ISM02
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- SMD16 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 1 x MOPP @ 300VAC
- 2μA patient leakage current
- Tape & reel option
- Water washable option
- Operating temperature -25°C to +105°C
- Full power to +60°C
- 3 year warranty
ISM01
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12.0 & ±15VDC
- SMD14 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 2 x MOPP at 250VAC
- 2μA patient leakage current
- Tape & reel option
- Water washable option
- Operating temperature -40°C to +105°C
- Full power to +85°C
- 3 year warranty