Search results
JHM15
Regulated single & dual outputs
2:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±5.0 & ±15VDC
40.6 x 25.4mm (1.6" x 1”) package
International medical safety approvals
4.0kVAC reinforced isolation
2μA patient leakage current
EN55011 level A with no external components
-40°C to +80°C operating temperature
Full power to +60°C
3 year warranty
JCM30
Regulated single outputs from 3.3 to 15VDC
Regulated dual outputs ±12 & ±15VDC
2:1 input range
Input ranges 9 to 18, 16 to 36, 36 to 75VDC
25.4 x 25.4mm (1" x 1") package, 10.4mm profile
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JCK60
- Regulated single outputs 3.3 to 15VDC
- 2:1 input range
- 50.4 x 50.4mm (2” x 2”) Footprint, 10.2mm profile
- Output Trim ±10%
- 1.6kVDC isolation
- Over current, over voltage & over temperature protection
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +50°C
- 3 year warranty
JCK15
- Regulated single outputs 3.3, 5, 12 & 15VDC
- Regulated dual outputs ±3.3, ±5, ±12 & ±15VDC
- 2:1 input range
- 50.8 x 25.4mm (2” x 1”) footprint, 10.2mm profile
- 1.6kVDC isolation
- Continuous short circuit protection
- Optional heatsink
- -40°C to +100°C operating temperature
- Full power to +70°C
- 3 year warranty
JCH10
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±3.3, ±5, ±12 & ±15VDC
50.8 x 25.4mm (2" x 1") package 10.2mm profile
1.5kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +85°C
3 year warranty
ICZ09
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.6kVDC isolation
- Remote On/Off
- No minimum load
- -40°C to +85°C operating temperature
- Full power to +60°C
- 3 year warranty
GSP750
- 750W fan cooled 50W convection cooled
- 900W peak power (100ms)
- 10” x 4” footprint, 1.65” profile
- Regulated single outputs 12V, 24V & 48VDC
- Input range 80 to 264VAC input (300VAC for 5s)
- Medical (2 x MOPP) & ITE safety approvals
- Suitable for 1U applications
- Intelligent fan speed control
- Power fail, inhibit, remote sense & current share
- 1W standby power
- 5V 3A standby
- -40°C to +70°C operation
- 3 year warranty
GSP500
- 500W fan cooled 180W convection cooled
- 650W peak power
- 6" x 4" footprint, 1.65" profile
- Regulated single outputs 12V, 24V & 48VDC
- Input range 80 to 264VAC
- Medical & ITE safety approvals
- <0.5W standby power
- Remote On/Off
- 5V/2A standby
- -40°C to +70°C operation
- 3 year warranty
DLE15
- AC Input LED Driver
- Constant Voltage & Current Versions
- High Power Factor
- High Efficiency
- Water Proof to IP67
- Class 2
- 3 Year Warranty
PGW100
Output voltages from 5V to 20VDC
Meets USB PD 3.0 & QC 4.0 / 3.0 / 2.0 fast charging protocol
Universal, single phase input: 80 to 264VAC
Energy efficiency level VI (level VII ready) & EU2019/1782
Medical, home healthcare & ITE safety agency approvals
IP22 environmental rating
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
0 to +60°C operation
3 year warranty