Search results
AKM36
- Regulated single outputs 9V to 36VDC
- Energy efficiency level VI
- European CoC tier 2
- Medical & ITE approvals
- Class II
- Optional white versions
- 3 year warranty
AJM90
- Regulated single ouputs 12V to 24VDC
- Energy efficiency level VI
- Medical safety approvals
- 4th edition medical EMC
- Class II
- <0.21W standby power
- Low earth leakage current
- 0°C to +60°C operation
- 3 year warranty
AHM85
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
AHM250
- Regulated single outputs 12V to 48VDC
- Medical & ITE approvals
- Energy efficiency level V, CEC2008 & EISA 2007
- <0.5W no load input power
- Class I
- Very high efficiency
- IP22 environmental rating
- 3 year warranty
AHM180
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
AHM150
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
AHM100
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Versions
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty
ACM06
Regulated single outputs 5V to 12VDC
Energy efficiency level VI
European CoC Tier 2
Medical & ITE approvals
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
AHE220
- Energy Efficiency Level VI
- <0.21W Standby Power
- 0°C to 60°C Operation
- High Power Density
- Low Earth Leakage Current
- ITE Safety Approvals
- 3 Year Warranty
AH
- Output voltages up to 6kVDC
- Positive or negative outputs
- Isolated output voltage proportional to input voltage
- Input voltage 5V, 12V & 24VDC
- Low turn on voltage: <0.7VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- Ultra-miniature, low profile
- MTBF>1.8Mhrs
- 3 year warranty