Search results
MTC150
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC75
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC50
- Regulated single outputs 3.3V to 28VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC35
- Regulated single outputs 3.3V to 28VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available
- 3 year warranty
MTC30
- Regulated single outputs 3.3V to 28VDC
- Regulated dual output ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available on certain models
- 3 year warranty
MTC15
- Regulated single outputs 3.3V to 28VDC
- Regulated dual outputs ±12V & ±15VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available on certain models
- 3 year warranty
MTC05
- Regulated single outputs 3.3V to 28VDC
- 10V to 40VDC input range
- 10V to 50VDC transient input range
- Baseplate cooled
- Designed for vetronic & avionic use
- MIL-STD-461 & DEF-STAN-59-411
- MIL-STD-1275 & DEF-STAN-61-5
- -40°C to +100°C operating temperature
- -55°C operation available for certain models
- 3 year warranty
ECE10
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE05
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
VEC50
Regulated single outputs 12V to 24VDC
Energy efficiency level VI
CoC Tier 2
Limited power source approved
<0.15W standby power
Optional inlet connector
China compulsory certficiation (CCC) qualified
0°C to +65°C operation
High power density
Low cost
1 year warranty