Search results
A
- Output voltages up to 6kVDC
- Positive or negative outputs
- Isolated output voltage proportional to input voltage
- Input voltage 5V, 12V & 24VDC
- Low turn on voltage: <0.7VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- Ultra-miniature, low profile
- MTBF>1.8Mhrs
- 3 year warranty
AEB
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
ACS60
- Low Cost
- Small Size
- Universal Input
- Rugged Design
- High MTBF
- International Safety Approvals
- Covered Versions Available
AQM450
- Regulated single outputs 12V to 56VDC
- Medical safety approvals
- IP22 environmental rating
- Energy efficiency level VI & EU CoC tier 2 compliant
- Class B conducted & radiated emissions
- Low earth leakage current
- <0.5W standby power
- Class I construction
- DC OK LED indicator
- 0°C to +60°C operation
- 3 year warranty
ASB160
160W baseplate / conduction cooled
Full brick, low profile package
Single outputs from 12 to 54VDC
Input range 90 to 264VAC
Complete AC-DC power supply
No additional components required
High efficiency - up to 93%
Output voltage trim ±5%
Over current, over voltage & over temperature protection
Optional heatsink available
-40°C to +90°C baseplate operating temperature
3 year warranty
AEJ160
Regulated single outputs 12V to 56VDC
Energy efficiency level VI & EU2019/1782
<0.15W standby power
Universal input
Active power factor correction
-20°C to +65°C operating temperature
3 year warranty
ACM36
Regulated single outputs 9V to 36VDC
Energy efficiency level VI
European CoC tier 2
Medical & ITE approvals
Interchangeable mains connectors
Optional white versions
Class II construction
3 year warranty
AQM300
- Regulated single outputs 12V to 48VDC
- Medical safety approvals
- Home healthcare approval
- 4th edition medical EMC
- IP22 environmental rating
- Class I & Class II versions
- Energy efficiency level VI & EU CoC tier 2 compliant
- Low earth leakage current
- <0.4W standby power
- 0°C to +60°C operation
- 3 year warranty
AQM250
- Regulated single outputs 12V to 48VDC
- Medical safety approvals
- Home healthcare approval
- 4th edition medical EMC
- IP22 environmental rating
- Class I & Class II versions
- Energy efficiency level VI & EU CoC tier 2 compliant
- Low earth leakage current
- <0.15W standby power
- 0°C to +60°C operation
- 3 year warranty
AQM200
- Regulated single outputs 12V to 48VDC
- Medical safety approvals
- Home healthcare approval
- 4th edition medical EMC
- IP22 environmental rating
- Class I & Class II versions
- Energy efficiency level VI & EU CoC tier 2 compliant
- Low earth leakage current
- <0.15W standby power
- 0°C to +60°C operation
- 3 year warranty