Search results

Search results for 'JTA1048S15' (39)

JTA1548S05

  • 4:1 Input Range
  • 40 °C to +100 °C Operating Temperature
  • Single & Dual Outputs
  • Overvoltage & Overcurrent Protection
  • UL Safety Approvals
  • Remote On/Off
  • 3 Year Warranty
More info

JTA1048S3V3

  • 4:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation, 3500 VDC Option
  • 3 Year Warranty
More info

JTA1024S15

  • 4:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation, 3500 VDC Option
  • 3 Year Warranty
More info

JSM1048S15

  • Regulated single outputs from 3.3 to 15VDC

  • Regulated dual outputs ±5, ±12 & ±15VDC

  • 2:1 input range

  • Input ranges 9 to 18, 18 to 36, 36 to 75VDC

  • 25.4 x 25.4mm (1" x 1") package, 10.2mm profile

  • 1.5kVDC isolation

  • Optional remote On/Off

  • Optional Heatsink

  • -40°C to +100°C operating temperature

  • Full power to +65°C

  • 3 year warranty

More info

JCJ1048S15

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 2.5 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • DIP24 metal case
  • 1.5kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty

 

More info

JCH1048S15

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 24VDC

  • Dual outputs ±3.3, ±5, ±12 & ±15VDC

  • 50.8 x 25.4mm (2" x 1") package 10.2mm profile

  • 1.5kVDC isolation

  • Remote On/Off

  • -40°C to +100°C operating temperature

  • Full power to +85°C

  • 3 year warranty

More info

JCA1048S12

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 15VDC

  • Dual outputs ±5.0 to ±15VDC

  • 25.4 x 20.3mm (1.0" x 0.8") metal case

  • 1.5kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +75°C

  • 3 year warranty

More info

JCA1048S05

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 15VDC

  • Dual outputs ±5.0 to ±15VDC

  • 25.4 x 20.3mm (1.0" x 0.8") metal case

  • 1.5kVDC isolation

  • -40°C to +100°C operating temperature

  • Full power to +75°C

  • 3 year warranty

More info

DTE1048S15

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 5.1 to 48VDC
  • Dual outputs ±12 to ±24VDC
  • Fully encapsulated chassis mount
  • DIN rail mount option
  • 3.0kVDC isolation
  • EN55032 Class A with no external components
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
More info