Search results
JTR1048S12
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
JTR1048S05
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
JTM2048S15
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 10.1mm profile
Output Trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +66°C
3 year warranty
JTL6048S15
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11.5mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +85°C operating temperature
Full power to +45°C
3 year warranty
JTL4048S15
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 50.8mm (2” x 2”) Footprint, 10.2mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +85°C operating temperature
Full power to +45°C
3 year warranty
JTL3048S15
- Regulated single outputs 5 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- Regulated triple outputs +3 or +5 with ±12 & ±15VDC
- 4:1 input range
- 50.8 x 25.4mm (2” x 1”) footprint, 10.16mm profile
- Output trim ±10% (single O/P)
- 1.6kVDC isolation
- Remote On/Off
- Optional heatsink
- -40°C to +75°C operating temperature
- Full power to +50°C
- 3 year warranty
JTK3048S15
Regulated single outputs 5 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 10.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JTK2048S15
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 9.9mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +55°C
3 year warranty
JTK1548S15
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
25.4 x 25.4mm (1” x 1”) footprint, 10.2mm profile
Output trim ±10% (single O/P)
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +65°C
3 year warranty
JTH1548S15
Regulated single outputs 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 10.mm profile
1.5kVDC isolation
Optional remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty