Search results
JTA1048S15
- 4:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation, 3500 VDC Option
- 3 Year Warranty
JTR1048S15
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
JTF1048S15
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- DIP24 metal case
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +85°C operating temperature
- Full power to +60°C
- 3 year warranty
JTA2048S15
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty
JTA1548S15
- 4:1 Input Range
- 40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- Overvoltage & Overcurrent Protection
- UL Safety Approvals
- Remote On/Off
- 3 Year Warranty
JTA1048S12
- 4:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation, 3500 VDC Option
- 3 Year Warranty
JTA1048S05
- 4:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation, 3500 VDC Option
- 3 Year Warranty
JCA1048S15
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
25.4 x 20.3mm (1.0" x 0.8") metal case
1.5kVDC isolation
-40°C to +100°C operating temperature
Full power to +75°C
3 year warranty
JWK1048S15
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±5.0, ±12 & ±15VDC
25.4 x 25.4mm (1” x 1”) PCB mount package
Optional heatsink
1.5kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
JTR1048D15
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty