Search results

Search results for 'ECS65US24' (30)

ECL15US24-E

  • Regulated single outputs 3.3V to 48VDC

  • Regulated dual outputs +5V +12VDC, ±12V & ±15VDC

  • Regulated triple outputs +5V ±12V & +5V ±15VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame or encapsulated chassis mount

  • Encapsulated DIN rail mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL05US24-T

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL05US24-P

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL05US24-E

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECE60US24

  • 60W convection cooled
  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE05US24

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

FCS60US24

  • 60W convection cooled
  • 101.6 x 50.8mm (4" x 2") footprint, 26.4mm profile
  • Regulated single outputs 12V to 48VDC
  • input range 80 to 264VAC
  • Medical, ITE & household appliance approvals
  • Class I & Class II installations
  • High power density
  • Less than 0.3W no load input power
  • 3 year warranty
More info

LCS75US24

  • 75W convection cooled 
  • ITE & household approvals 
  • Integrated connector terminals cover 
  • Class B conducted & radiated emissions 
  • Input voltage 85 to 264VAC or 120 to 370VDC 
  • Input surge withstand 300VAC for 5s 
  • Output voltages from 5 to 48VDC 
  • Output voltage adjust ±10% 
  • High efficiency, up to 88% 
  • Short circuit, overvoltage & overload protection 
  • Power ‘ON’ LED indicator 
  • Conformal coating option 
  • -30°C to +70°C operating temperature 
  • 3-year warranty 
More info

LCS35US24

  • 35W convection cooled 
  • ITE & household approvals 
  • Integrated connector terminals cover 
  • Class B conducted & radiated emissions 
  • Input voltage 85 to 264VAC or 120 to 370VDC 
  • Input surge withstand 300VAC for 5s 
  • Output voltages from 5 to 24VDC
  • Output voltage adjust ±10% 
  • High efficiency, up to 88% 
  • Short circuit, overvoltage & overload protection 
  • Power ‘ON’ LED indicator 
  • Conformal coating option 
  • -30°C to +70°C operating temperature 
  • 3-year warranty 
More info

VEC65US24

  • Regulated single outputs 12V to 24VDC

  • Energy efficiency level VI

  • CoC tier 2

  • Limited power source approved

  • <0.15W standby power

  • Optional inlet connector

  • China compulsory certfication (CCC) qualified

  • 0°C to +60°C operation

  • High power density

  • 1 year warranty

More info