Search results
ECS45US48
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 45W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECS25US48
- IT & Medical Safety Approvals
- Very Small 2” x 3” x 0.95” Package
- <0.3W No Load Input Power
- 25W Convection-cooled Ratings
- Class I & Class II Installations
- -20 °C to +70 °C Operation
- 3 Year Warranty
ECM60US24
- Compact Size
- IT & Medical Approvals
- Convection -cooled
- Class I and II Construction
- 3 Year Warranty
ECL25US24-T
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL25US24-S
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL25US24-P
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL25US24-E
Regulated single outputs 3.3V to 48VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15US24-T
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15US24-S
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECL15US24-P
Regulated single outputs 3.3V to 48VDC
Regulated dual outputs +5V +12VDC, ±12V & ±15VDC
Regulated triple outputs +5V ±12V & +5V ±15VDC
Input range 85 to 264VAC
Open frame or encapsulated PCB mount
Open frame or encapsulated chassis mount
Encapsulated DIN rail mount
Peak load capability
3.0kVAC input to output isolation
No external components required
<0.3W no load input power
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty