Search results

Search results for 'ECE80US24' (32)

ECE60US48

  • 60W convection cooled
  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE10US48

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECE05US24

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

MCE40US24

  • 40W convection cooled

  • 87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile

  • Regulated single outputs 3.3V to 48VDC

  • Input range 80 to 264VAC

  • Encapsulated or open frame formats

  • High efficiency, up to 88%

  • 4kVAC input to output isolation

  • Class B conducted and radiated emissions

  • IEC 60601-1 medical safety agency approvals, 2 x MOPP

  • IEC class II insulation rating

  • Overvoltage, overload and short circuit protection

  • -25°C to +70°C operating temperature

  • 3 year warranty

More info

MCE20US24

  • Regulated single outputs 3.3V to 48VDC
  • Input range 80 to 264VAC
  • Encapsulated or open frame formats
  • High efficiency, up to 85%
  • 4kVAC input to output isolation
  • Class B conducted and radiated emissions
  • IEC 60601-1 medical safety agency approvals, 2 x MOPP
  • IEC class II insulation rating
  • Overvoltage, overload and short circuit protection
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

MCE10US24

  • Regulated single outputs 3.3V to 48VDC
  • Input range 80 to 264VAC
  • Encapsulated or open frame formats
  • High efficiency, up to 84%
  • 4kVAC input to output isolation
  • Class B conducted and radiated emissions
  • IEC 60601-1 medical safety agency approvals, 2 x MOPP
  • IEC class II insulation rating
  • Overvoltage, overload and short circuit protection
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US24-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE20US24-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

LCE80PS24

  • 80W convection cooled
  • 101.6 x 50.8mm (4” x 2”) footprint, 27.9mm profile
  • Regulated single outputs 5V to 54VDC
  • Wide input range 90 to 305VAC
  • Constant voltage, constant current operation
  • Suitable for lighting and display applications
  • ITE & lighting safety approvals
  • Class I & class II operation
  • Harmonic currents class C
  • LPS approval for 12V and above
  • Less than 0.5W no load input power
  • -40˚C to +70˚C operating temperature
  • 3 year warranty
More info

VCE40US24

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info