Search results

Search results for 'ECE80US24' (32)

ECP20US24

  • 20W convection cooled
  • Regulated single outputs from 3.3V to 48VDC
  • Regulated dual outputs ±12V, ±24V & ±15VDC
  • Input range 85 to 264VAC
  • Open frame PCB mount
  • 2.64” x 1.57” footprint, 0.88” profile
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.3W no load input power
  • Class II construction
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECM60US24

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM40US24

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECL10US24-T

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US24-P

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US24-E

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECF40US24

  • 40W convection cooled
  • 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • Medical (2 x MOPP) & ITE approvals
  • Class I & Class II installations
  • Less than 0.15W no load input power
  • 3 year warranty
More info

ECE80US36

  • 80W convection cooled

  • 91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • Encapsulated PCB or chassis/DIN rail mount package

  • Peak load capability

  • 4.0kVAC input to output isolation

  • No external components required

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

 

More info

ECE80US15

  • 80W convection cooled

  • 91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • Encapsulated PCB or chassis/DIN rail mount package

  • Peak load capability

  • 4.0kVAC input to output isolation

  • No external components required

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

 

More info

ECE80US12

  • 80W convection cooled

  • 91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile

  • Regulated single outputs 12 to 48VDC

  • Input range 85 to 264VAC

  • Encapsulated PCB or chassis/DIN rail mount package

  • Peak load capability

  • 4.0kVAC input to output isolation

  • No external components required

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

 

More info