Search results

Search results for 'ECE40US05' (53)

MCE40US03

  • 40W convection cooled

  • 87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile

  • Regulated single outputs 3.3V to 48VDC

  • Input range 80 to 264VAC

  • Encapsulated or open frame formats

  • High efficiency, up to 88%

  • 4kVAC input to output isolation

  • Class B conducted and radiated emissions

  • IEC 60601-1 medical safety agency approvals, 2 x MOPP

  • IEC class II insulation rating

  • Overvoltage, overload and short circuit protection

  • -25°C to +70°C operating temperature

  • 3 year warranty

More info

MCE20US05

  • Regulated single outputs 3.3V to 48VDC
  • Input range 80 to 264VAC
  • Encapsulated or open frame formats
  • High efficiency, up to 85%
  • 4kVAC input to output isolation
  • Class B conducted and radiated emissions
  • IEC 60601-1 medical safety agency approvals, 2 x MOPP
  • IEC class II insulation rating
  • Overvoltage, overload and short circuit protection
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

MCE10US05

  • Regulated single outputs 3.3V to 48VDC
  • Input range 80 to 264VAC
  • Encapsulated or open frame formats
  • High efficiency, up to 84%
  • 4kVAC input to output isolation
  • Class B conducted and radiated emissions
  • IEC 60601-1 medical safety agency approvals, 2 x MOPP
  • IEC class II insulation rating
  • Overvoltage, overload and short circuit protection
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US15-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US09-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US03-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE20US05-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US15

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US09

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE40US03

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info