Search results
ECE80US15
80W convection cooled
91.4 x 45.7mm (3.6" x 1.8") footprint, 28mm profile
Regulated single outputs 12 to 48VDC
Input range 85 to 264VAC
Encapsulated PCB or chassis/DIN rail mount package
Peak load capability
4.0kVAC input to output isolation
No external components required
-25°C to +70°C operating temperature
Full load to +50°C
3 year warranty
ECE60US15
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE60US09
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE60US03
- 60W convection cooled
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated PCB or chassis/DIN rail mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE10US15
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE10US09
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE10US03
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
ECE05US05
- Regulated single outputs 3.3 to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount package
- Peak load capability
- 4.0kVAC input to output isolation
- No external components required
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
MCE40US15
40W convection cooled
87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 88%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty
MCE40US09
40W convection cooled
87.9 x 38.1mm (3.46" x 1.5") footprint, 28.5mm profile
Regulated single outputs 3.3V to 48VDC
Input range 80 to 264VAC
Encapsulated or open frame formats
High efficiency, up to 88%
4kVAC input to output isolation
Class B conducted and radiated emissions
IEC 60601-1 medical safety agency approvals, 2 x MOPP
IEC class II insulation rating
Overvoltage, overload and short circuit protection
-25°C to +70°C operating temperature
3 year warranty