Search results

Search results for 'ECE40US05' (53)

ECP20US05

  • 20W convection cooled
  • Regulated single outputs from 3.3V to 48VDC
  • Regulated dual outputs ±12V, ±24V & ±15VDC
  • Input range 85 to 264VAC
  • Open frame PCB mount
  • 2.64” x 1.57” footprint, 0.88” profile
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.3W no load input power
  • Class II construction
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECM60US05

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

VCE40US05

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

ECM40US15

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM40US09

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECM40US07

  • Compact Size
  • IT & Medical Approvals
  • Convection -cooled
  • Class I and II Construction
  • 3 Year Warranty
More info

ECL10US05-T

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US05-P

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECL10US05-E

  • Regulated single outputs 3.3V to 48VDC

  • Input range 85 to 264VAC

  • Open frame or encapsulated PCB mount 

  • Open frame chassis mount

  • Peak load capability

  • 3.0kVAC input to output isolation

  • No external components required

  • <0.3W no load input power

  • -25°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty

More info

ECF40US15

  • 40W convection cooled
  • 76.2 x 38.1mm (3" x 1.5”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 80 to 264VAC
  • Medical (2 x MOPP) & ITE approvals
  • Class I & Class II installations
  • Less than 0.15W no load input power
  • 3 year warranty
More info