Search results

Search results for 'ECE40US05' (53)

ECS60US05

  • 60W convection cooled
  • 3” x 2” footprint, 0.95” profile
  • Regulated single outputs 5V to 48VDC
  • Input range 80 to 264VAC
  • ITE & medical (2 X MOPP) safety approvals
  • Class I & class II installations
  • <0.3W no load input power
  • -20°C to +70°C operation
  • Full load to +50°C
  • 3 year warranty
More info

ECS45US05

  • IT & Medical Safety Approvals
  • Very Small 2” x 3” x 0.95” Package
  • <0.3W No Load Input Power
  • 45W Convection-cooled Ratings
  • Class I & Class II Installations
  • -20 °C to +70 °C Operation
  • 3 Year Warranty
More info

VCE40US05-P

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

ECP40US15

  • 40W convection cooled
  • 3” x 2” footprint, 0.9” profile
  • Regulated single, dual & triple outputs
  • Input range 85 to 264VAC
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • Remote sense
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
More info

ECE40US48

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE40US24

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE40US12

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB or chassis/DIN rail mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE20US15

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE20US09

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info

ECE20US03

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated PCB mount package
  • Peak load capability
  • 4.0kVAC input to output isolation
  • No external components required
  • -25°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty

 

More info