Search results
AEB70US15
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
AEB70US12
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
AEB45US24
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
AEB36US24
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
AEM60US24
- CEC 2008 & EISA 2007 Compliant 12 V
- Worldwide Medical Approvals
- 4000 VAC Isolation
- Class II Construction
- Single Outputs from 5 V to 48 V
- High Efficiency
- 3 Year Warranty
AEL80US24-L6
Energy Efficiency Level VI for -L6 version
CEC 2008 and EISA 2007 Compliant
Limited Power Source Approval
China Compulsory Certification (CCC) Qualified
+60 °C Operating Temperature
Compact Dimensions
3 Year Warranty
AEL80US24
Energy Efficiency Level VI for -L6 version
CEC 2008 and EISA 2007 Compliant
Limited Power Source Approval
China Compulsory Certification (CCC) Qualified
+60 °C Operating Temperature
Compact Dimensions
3 Year Warranty
AEK60US24
Regulated single outputs 12V & 48VDC
Energy efficiency level VI
European CoC Tier 2
<0.15 W standby power
0°C to 60°C operation
Universal input
3 year warranty
VEB10US24-US-L6
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- +70 °C Operating Temperature
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost
VEB10US24-UK-L6
- Energy Efficiency Level VI for -L6 version
- CEC2008, EISA2007 & ErP Compliant
- +70 °C Operating Temperature
- Universal Input
- Output Voltages from 5.0 V to 48.0 V
- Class II Construction
- Low Cost